Modular IoT Gateway Reference Design

Overview

Features

Modular IoT Gateway

Modular IoT Gateway

Modular IoT Gateway Solution Block Diagram

Modular IoT Gateway Solution Block Diagram

Modular IoT Gateway Solution

Modular IoT Gateway Solution

Supported Devices

  • PN7120: NFC controller, supporting all NFC Forum modes, with integrated firmware and NCI interface
  • KW41Z: Kinetis® KW41Z-2.4 GHz Dual Mode: BLE and 802.15.4 Wireless Radio Microcontroller (MCU) based on Arm® Cortex®-M0+ Core
  • JN5169: ZigBee and IEEE802.15.4 wireless microcontroller with 512 kB Flash, 32 kB RAM
  • PF3001: 10-Channel Configurable PMIC
  • i.MX6UL: i.MX 6UltraLite Processor - Low-power, secure, Arm® Cortex®-A7 Core

Get Started

Get Started with the Modular IoT Gateway through NXP’s Modular IoT Framework

The recommended approach is to order a pre-integrated Modular IoT Gateway and Modular Edge Node Integrated Development Experience (IDEx).

The first IDEx available can be ordered with part number SLN-IOT-GPI, which includes directions on how to access the software and documentation.