Developer Studio for PT2000 Programmable Solenoid Controller

PT2000IDE

Roll over image to zoom in

Software Details

Select a section:

Features

  • Built-in microcode editor with syntax highlighting and context-sensitive help
  • Supports multiple projects for different MC33PT2000 applications
  • Create register and DRAM configurations which are stored with the project
  • Built-in assembler that can be run from the MC33PT2000 Developer Studio user interface
  • Integration with SPIGen software which can be used to code RAM, data RAM, and registers on the NXP® MC33PT200 evaluation boards
  • 1.8 GHz Pentium® compatible processor or better
  • 1 GB RAM
  • 20 MB hard disk space
  • Window 7, 8, or 8.1
  • Online downloadable documentation

Supported Devices

  • PT2000: Programmable Solenoid Controller Gate Driver

Downloads

1 download

Note: For better experience, software downloads are recommended on desktop.

Documentation

Quick reference to our documentation types.

2 documents

Support

What do you need help with?