Configuration and System Evaluation Analog Expert Tools

Power Management IC GUI- Software to control and configure PMIC evaluation boards through plug-in USB connection to a PC. Supporting following PMIC.

Analog EVBs Configuration GUI tools

Supported Device GUI Software Description
PF0100 / PF0200KITPF0200EPEVBEThe KITPF0200EPEVBE evaluation board allows full evaluation capability of the MMPF0200 PMIC for the i.MX family.
PF3000 / PF3001KITPF3000FRDMPGMThis embedded software solution provides high-level support for listed NXP analog parts (HB2000 and HB2001).
VR500KITVR500EVMThe KITVR500EVM evaluation board supports the 34VR500V1 multi-output DC/DC regulator.
VR5100VR5100The VR5100 is a high performance, multi-output DC-DC regulator designed to power single or dual core LS1 processors.
BC3770FRDM-BC3770-EVMThe FRDM-BC3770-EVM Freedom expansion board offers a fully programmable switching charger with dual-path output for single-cell Li-Ion and Li-Polymer batteries.
FS6500FS6500The NXP FS6500 system basis chip (SBC) provides power to MCUs and optimizes energy consumption through DC/DC switching regulators.
FS4500FS4500The NXP FS4500 system basis chip (SBC) provides power to MCUs and optimizes energy consumption through a DC/DC pre-regulator and linear regulators.
PT2000PT2000The PT2000 programmable gate driver for solenoid control integrates six microcores, seven external MOSFET high-side pre-drivers, and eight external MOSFET low-side pre-drivers.
SPI Generator GUISPIGENSPIGen is a fully customizable SPI generator software package, which can easily adapt to a wide variety of SPI protocol specifications.

System Evaluation GUI tools

Supported Device GUI Software Description
FreeMASTER Run-Time Debugging ToolFREEMASTERFreeMASTER is a user-friendly real-time debug monitor and data visualization tool that you can use for application development and information management.
MC24XS4 / MC36XSDTWR-MC36XSDEVBExpand the capabilities of a Tower® System with this easy-to-use, plug-in eXtreme Switch module.
BC3770BC3770-PEXPERTThis package contains Processor Expert® support for BC3770 Battery Charger and example projects for CodeWarrior® 10.6 or newer.
GD3000TPMC-PEXPERTThis package contains Processor Expert support for MC33937 Three-Phase Pre-driver and example projects for CodeWarrior 10.6 or newer.
MC12XS6 / MC12XSFGEN4-EXTREMESWITCH-PEXPERTThis package contains Processor Expert support for 12XSF, 12XS6 and MC32XSG families of 4th generation of eXtreme Switches.
Low Voltage H-BridgeLVHBRIDGE-PEXPERTThis package contains Processor Expert support for MC34933, MPC17529, MPC17C724, MPC17531A, MPC17533, MPC17510 and MPC17511.
Medium Voltage H-BridgeMVHBRIDGE-PEXPERTThis package contains Processor Expert support for MC34933, MPC17529, MPC17C724, MPC17531A, MPC17533, MPC17510 and MPC17511.
SB0410 / SB0800VALVE-DRIVER-SB0410-SB0800-PEXPERTThis package contains Processor Expert support for MC34SB0410 and MC34SB0800 NXP analog products.
HB2000 / HB2001EMBEDDED-DRIVER-H-BRIDGE-HB200-HB2001This embedded software solution provides high-level support for listed NXP analog parts (HB2000 and HB2001).
SB0400/ SB0401SB0401Anti-lock braking systems (ABS) reduce accidents and save lives.
MC33907 / MC33908KIT33908MBEVBEThe KIT33908MBEVBE evaluation mother board demonstrates the functionality of the MC33908 power system basis chip.
MPC17529FRDM-17529EV-EVBFreedom Expansion Board - MPC17529, Dual H-Bridge, Stepper Motor Driver, 2.0V-8.6V, 0.7A
MPC17533FRDM-17533EV-EVBFreedom Expansion Board - MPC17533, Dual H-Bridge, Stepper Motor Driver, 2.0V-6.8V, 0.7A, Ext. VG
MPC17C724FRDM-17C724-EVBMPC17C724, Dual H-Bridge, Stepper Motor Driver, 2.7V-5.5V, 0.4A
MPC17511FRDM-17511EP-EVBFreedom Expansion Board - MPC17511, H-Bridge, Brushed DC Motor Driver, 2.0-6.8V, 1A, 24QFN
MPC17510FRDM-17510EJ-EVBFreedom Expansion Board - MPC17510, H-Bridge, Brushed DC Motor Driver
MPC17531FRDM-17531EP-EVBFreedom Expansion Board - MPC17531A, Dual H-Bridge, Stepper Motor Driver, 2.0V-8.6V, 0.7A
MC34933FRDM-34933EP-EVBFreedom Expansion Board - MC34933, Dual H-Bridge, Stepper Motor Driver, 2.0-7.0V, 1.4A
MC34931FRDM-34931-EVBFreedom Expansion board for MC34931- Brushed DC Motor Driver, H-Bridge, 11kHz