MIMXRT1050-EVK: i.MX RT1050 Evaluation Kit

Overview

Features

Features

MIMXRT1050-EVK low cost evaluation kit for Cortex-M7

MIMXRT1050-EVK low cost evaluation kit for Cortex-M7

4.3 inch TFT 480*272 pixels with LED backlight and capacitive touch panel

4.3 inch TFT 480*272 pixels with LED backlight and capacitive touch panel

i.MX RT Crossover Processors

i.MX RT Crossover Processors thumbnail

i.MX RT1050 running an Embedded Wizard powered GUI Application

i.MX RT1050 running an Embedded Wizard powered GUI Application thumbnail

uClinux demo running on the NXP EVK board

uClinux demo running on the NXP EVK board thumbnail

i.MX RT1050 EVK with Storyboard Suite Demo Applications

i.MX RT1050 EVK with Storyboard Suite Demo Applications thumbnail

Transfer learning between edge nodes

Transfer learning between edge nodes thumbnail

Food classification on i.MX8 + RT1050

Food classification on i.MX8 + RT1050 thumbnail

Kit Contains

Supported Devices

Target Applications