MQXIPV6: Internet Protocol version 6 (IPv6) for MQX RTOS TCP/IP Stack

Overview

Features

MQX Real-Time TCP/IP Communications Suite (RTCS)

MQX Real-Time TCP/IP Communications Suite (RTCS)

Supported Devices

  • K20_50: Kinetis® K20-50 MHz, Full-Speed USB, Mixed-Signal Integration Microcontrollers based on Arm Cortex-M4 Core
  • K20_72: Kinetis® K20-72 MHz, Full-Speed USB, Mixed-Signal Integration Microcontrollers (MCUs) based on Arm® Cortex®-M4 Core
  • K21_120: Kinetis K21-120 MHZ, Full-Speed USB, Anti-Tamper Microcontrollers based on Arm® Cortex®-M4
  • K21_50: Kinetis® K21-50 MHz, Full-Speed USB, Anti-Tamper Microcontrollers based on Arm® Cortex®-M4 Core
  • K40_100: Kinetis® K40-100 MHz, Mixed-Signal Integration Microcontrollers (MCUs) based on Arm® Cortex®-M4 Core
  • K53_100: Kinetis® K53-100 MHz, USB, Segment LCD, Ethernet Microcontrollers (MCUs) based on Arm® Cortex®-M4 Core
  • K60_100: Kinetis® K60-100 MHz, Mixed-Signal Integration Microcontrollers based on Arm® Cortex®-M4 Core
  • K60_120: Kinetis® K60/61-120–150 MHz, Mixed-Signal Integration & anti-tamper Microcontrollers based on Arm® Cortex®-M4 Core
  • K70_120: Kinetis® K70-120–150 MHz, High-Speed USB, Ethernet, DDR and Anti-Tamper Microcontrollers based on Arm® Cortex®-M4 Core
  • VF3xx: Arm® Cortex®-A5 based Microprocessors with 1.5MB SRAM, LCD, security, 2x Ethernet, L2 switch.
  • VF5xx: Arm® Cortex®-A5 based Microprocessors with 1.5MB SRAM, LCD, security, 2x Ethernet, L2 switch.
  • VF6xx: Arm® Cortex®-A5 + Cortex-M4 MPUs, 1.5 MB SRAM, LCD, security, Ethernet, L2 switch.

MQX Software Components