Overview

Features

PEG Software Product Line (GUI) Block Diagram

PEG Software Product Line (GUI) Block Diagram

Support Policy



Kit Contains

  • Window Builder Development Tool
  • Full PEG Source Code
  • Example Screen, RTOS, and Input drivers
  • API Reference Manual, Programming Manual, Getting Started Guides

PEG Pro Options

Development License - This licensing level allows the developed runtime application to be deployed on up to 10K of a single end product. The 10K runtime deployment is a lifetime allotment with no additional royalties. (Limited Runtime License for a Single Product)

Production Buyout License for a Single Product - This licensing level allows the developed runtime application to be deployed on an unlimited number of a single end product. The unlimited runtime deployment does not expire and there are no additional royalties. (Unlimited Runtime License for a Single Product)

Unlimited Production Buyout License - This licensing level allows the developed runtime application to be deployed on an unlimited number of products from a single product family based on similar architecture without being restricted to a common MCU. The unlimited runtime deployment does not expire and there are no additional royalties. (Unlimited Runtime License for an Extended Family)

(Preview EULA)