ARINC-664-AFDX: ARINC 664 AFDX-Compatible Software for QorIQ® Processors

Overview

Features

Features

Supported Devices

  • P4080: QorIQ® P4080/P4040/P4081 Multicore Communications Processors
  • T4240: QorIQ® T4240/T4160/T4080 Multicore Communications Processors
  • T1040: QorIQ® T1040 and T1020 Multicore Communications Processors
  • LS1046A: QorIQ® Layerscape 1046A and 1026A Multicore Communications Processors
  • T1042: QorIQ® T1042 and T1022 Multicore Communications Processors
  • LS1088A: QorIQ® Layerscape 1088A and 1048A Communications Processor
  • LS1043A: QorIQ® Layerscape 1043A and 1023A Multicore Communications Processors
  • T1024: QorIQ® T1024/14 and T1023/13 Dual- and Single-Core Communications Processors
  • P3041: QorIQ® P3041 Quad-Core Communications Processors
  • T2080: QorIQ® T2080 and T2081 Multicore Communications Processors

ARINC 664 AFDX Software Contact Form