CodeWarrior® Development Studio for ColdFire® Architectures Linux Application Edition and Linux® Platform Edition v2.5 are all-inclusive tool suites designed to accelerate embedded Linux® application development for ColdFire processors.
The Linux Platform Edition gives you the ability to deploy and debug a Linux kernel, in addition to creating Linux applications. You can simultaneously debug an application process while using a JTAG connection to debug the kernel — all with source code views and visibility into the memory translations associated with the Linux OS.
The Linux Application Edition is available for Linux and Windows® operating systems and allows application development on an existing platform, which has a stable Linux kernel and drivers. This tool suite gives you access to the ColdFire processor registers and cache. It also handles all MMU translations for productive source code debugging of applications and loadable modules operating in user mode. The tool suites include the GNU C++ Compiler (GCC) and CodeWarrior project manager, source-level debug and search engine.
Select a section:
1-5 of 7 downloads
Note: For better experience, software downloads are recommended on desktop.
Please wait while your secure files are loading.
Quick reference to our documentation types.
1-5 of 11 documents
Please wait while your secure files are loading.
List of our most frequently asked questions in regards to licensing and registration of CodeWarrior® products.
Please contact NXP support for any additional questions or problems regarding your CodeWarrior® product. If you need to register or obtain a license for your CodeWarrior®product, please visit the CodeWarrior® License Information section.
These downloads contain the necessary software to install the FLEXlm license manager. The license manager software should be installed on the license server machine which will facilitate floating licenses for your NXP product.
Please locate below the appropriate download for your license server machine. If you are not sure, you should consult with your license server administrator.
Below is a table that outlines which Operating System versions we officially support and test with our license manager.
NOTE: Any installation or use outside of this scope will not be officially supported.
Installer | Versions Supported |
Windows | Win2003, Win2008, Win7, Win 8, Win 10 |
Windows Server | 2019, 1903, 1909, 20H2 |
Linux | Red Hat EP v5.x, Red Hat EP v6.x, SUSE 11 Ubuntu 12.04 |
These downloads are applicable for using a USB dongle to license your NXP product. You should receive documentation within your USB dongle kit that has detailed instructions for getting your product up and running with a license tied to the dongle. These downloads along with the most recent Dongle QuickStart Guide are listed below for your convenience.