CodeWarrior® Development Suite - Professional

CW-SUITE-PROFESSIONAL

Click over video to play

Software Details

Features

68K Professional Edition (Classic, Windows)

  • CodeWarrior IDE
  • Unlimited assembler
  • Unlimited C/C++ Compiler and Debugger
  • Integrated Flash Programmer

  • Supported Device Families
  • 68K

ColdFire+® Architectures, Linux Platform Edition (Classic, Linux)

  • CodeWarrior IDE
  • GNU C/C++ compiler
  • No code size limit
  • Flash programmer unlimited download size
  • Debug Multiple Threads, Processes, Applications, Shared libraries
  • Run control
    • NXP® USB TAP support
    • NXP Ethernet TAP support
    • P&E USB support
    • Abatron BDI-2000/BDI-1000 support

  • Supported Device Families
  • V2, V3, V4 ColdFire

ColdFire Architectures, Professional Edition (Classic, Windows)

  • CodeWarrior IDE
  • Unlimited assembler
  • Unlimited C/C++ Compiler and Debugger
  • Integrated Flash programmer
  • Flash Tool Kit to create flash programming algorithms for external memory devices
  • Device Initialization tool
  • Processor Expert®™ with Basic and Advanced Components
  • Processor Expert™ Component Wizard
  • RTOS awareness
  • Profile Analysis

  • Supported Device Families
  • V2, V3, V4 ColdFire

DSC56800/E, Standard Edition (Classic, Windows)

  • See Standard Suite

  • Supported Device Families
  • 56800/E Digital Signal Controllers

HCS12(X) Professional Edition (Classic, Windows)

  • CodeWarrior IDE
  • Unlimited assembler
  • Unlimited C/C++/EC++/cC++ Compiler and Debugger for HCS12(X) derivatives and XGATE module
  • Integrated Flash programmer
  • Device Initialization tool
  • Processor Expert™ with Basic and Advanced Components
  • Processor Expert™ Component Wizard
  • OSEK kernel awareness
  • Code coverage
  • Profile analysis
  • PC-lint plug-in

  • Supported Device Families
  • HCS12(X)

Microcontrollers Professional Edition (Classic, Windows)

  • CodeWarrior IDE
  • Unlimited assembler
  • Unlimited C/C++ Compiler and Debugger
  • Integrated Flash programmer
  • Full Chip Simulation (RS08, S08 only)
  • Device Initialization tool
  • Processor Expert™ with Basic and Advanced Components
  • Processor Expert™ Component Wizard
  • OSEK kernel awareness
  • Profile Analysis
  • Code Coverage
  • PC-Lint Plug-In

  • Supported Device Families
  • RS08, S08, V1 ColdFire

Microcontrollers Professional Edition (Eclipse, Windows)

  • Eclipse IDE 3.7
  • Unlimited assembler
  • Unlimited C/C++ Compiler and Debugger
  • Integrated Flash Programmer
  • Full-chip simulation for DSC, RS08 and S08 derivatives
  • Device Initialization tool
    • Kinetis L and K Series
    • RS08/S08
    • S12Z
    • V1-V4 ColdFire®, ColdFire+
  • Processor Expert with Basic and Advanced Components
    • DSC
    • Kinetis L and K Series
    • RS08/S08
    • S12Z
    • V1-V4 ColdFire+®, ColdFire+
  • Processor Expert Component Development Environment
  • Kernel-aware Debug
    • AUTOSAR: Qorivva
    • Linux: V2-V4 ColdFire
    • MQX: V1-V4 ColdFire, ColdFire+, Kinetis K Series
    • MQX-Lite: Kinetis L Series
    • OSEKturbo: S08 derivatives

  • Supported Device Families
  • ColdFire®, ColdFire+, DSC, Kinetis®, Qorivva, RS08, S08, and S12Z

MPC5xx Professional Edition (Classic, Windows)

  • CodeWarrior IDE
  • Unlimited assembler
  • Unlimited C/C++ Compiler and Debugger
  • GNU Compiler Support
  • Integrated Flash Programmer
  • OSEK awareness
  • Profiler
  • Code Coverage
  • PC-Lint Plug-in

  • Supported Device Families
  • MPC5XX

mobileGT® Linux Platform Edition (Classic, Linux hosted)

  • CodeWarrior IDE
  • Unlimited assembler
  • Unlimited C/C++ Compiler and Debugger
  • GNU compiler support
  • Debug Multiple Threads, Processes, Applications, Shared libraries
  • Integrated Flash Programmer
  • Profiler
  • Code Coverage
  • PC-Lint Plug-in

  • Supported Device Families
  • MPC51xx, MPC52xx

mobileGT Professional Edition (Classic, Windows)

  • CodeWarrior IDE
  • Unlimited assembler
  • Unlimited C/C++ Compiler and Debugger
  • GNU Compiler Support
  • Integrated Flash Programmer
  • OSEK awareness
  • Profiler
  • Code Coverage
  • PC-Lint Plug-in

  • Supported Device Families
  • MPC51xx, MPC52xx

MPC55XX/MPC56XX Standard Edition (Classic, Windows)

  • See Standard Edition

  • Supported Device Families
  • MPC55xx, MPC56xx

Power Architecture Linux Platform Edition

  • CodeWarrior IDE
  • Concurrently debug multiple applications, process and threads
  • Uboot (and other boot loaders) debug support
  • Highly efficient C/C++ compiler with cutting-edge optimization technology for fast, compact code
  • Modify source files while debugging (original is cached)
  • Create, load and debug Linux kernel modules
  • View the state of individual kernel threads
  • 2.6.x and 2.4.x Linux kernels are supported
  • Examples available showing debugging applications and kernel modules
  • Browser support in the debugger
  • Integrated hardware diagnostics for board level testing
  • Integrated source-code navigation
  • Source files can be modified while debugging
  • Stack crawl and local variables view
  • Hardware and software breakpoints
  • Advanced Process Management and Display

  • Supported Device Families
  • MPC7448, MPC8xx, MPC82xx, MPC83xx, MPC85xx, MPC86xx, P1011, P1012, P2010 and P2020

Power Architectures Professional Edition (Classic, Windows)

  • CodeWarrior IDE
  • Bare-Board Multi-core Debug
  • Uboot (and other boot loaders) debug support
  • Highly efficient C/C++ compiler with cutting-edge optimization technology for fast, compact code
  • Browser support in the debugger
  • Integrated hardware diagnostics for board level testing
  • Integrated source-code navigation
  • Source files can be modified while debugging
  • Stack crawl and local variables view
  • Hardware and software breakpoints

  • Supported Device Families
  • MPC7xx, MPC74xx, MPC8xx, MPC82xx, MPC83xx, MPC85xx, MPC86xx, P1011, P1012, P2010 and P2020

Power Architecture, Professional Edition (Eclipse, Linux)

  • Eclipse IDE
  • Flash Programmer
  • Hardware Diagnostics
  • Linux Application Debug
  • Bare-Board Multi-core Debug
  • Integrated GCC Build Tools/Project Management
  • Linux Trace
  • Linux Kernel Debug
  • CodeWarrior Build Tools
  • Trace (Bare metal; selected cores only)
  • Performance Analysis (selected cores only)
  • Works with USB TAP and Gigabit TAP run control probes

  • Supported Device Families
  • QorIQ® P1 and P2 Series, QorIQ DPAA P2/P3/4/5 Series, QorIQ T Series, MPC830x

Power Architecture Professional Edition (Eclipse, Windows)

  • Eclipse IDE
  • Flash Programmer
  • Hardware Diagnostics
  • Linux Application Debug
  • Bare-Board Multi-core Debug
  • Integrated GCC Build Tools/Project Management
  • Linux Kernel Debug
  • CodeWarrior Build Tools
  • Trace (Bare metal; selected cores only)
  • Performance Analysis (selected cores only)
  • Works with USB TAP and Gigabit TAP run control probes

  • Supported Device Families
  • P4080, P4040, P2020, P2010, P1010, MPC8306

StarCore® Professional Edition (Classic, Windows)

  • See Standard Suite

  • Supported Device Families
  • MSC8144, MSC812x, MSC811x, MSC71xx

StarCore Professional Edition (Eclipse, Windows hosted)

NXP eTPU Compiler/eTPU2 Compiler

  • Unlimited assembler
  • Unlimited C compiler

  • Supported Device Families
  • eTPU

Support Policy

  • This download defaults to a short evaluation period, typically 30 Days.
  • If you need to extend your evaluation period, you can obtain an evaluation license by doing the following:
    • Goto http://www.nxp.com/
    • Select "My NXP" (You will need to login in order to obtain the license.)
    • Select "Software Licensing"
    • Look for the record of your Eval in the "Downloaded Evaluations" area
    • Select "Extend Evaluation" and follow on-screen instructions to retrieve your license

  • NOTE: There is a limited number of times that you can extend an evaluation, and this option may not be available for all evaluation software.

Documentation

Quick reference to our documentation types.

5 documents

Design Resources

Hardware

2 hardware offerings

Related Software

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Licensing and Registration Support