Design Files
1 design file
-
Printed Circuit Boards and Schematics
LINK2 LPC4322 LPCX4337 V3 - Schematic RevA3
Archived content is no longer updated and is made available for historical reference only.
The LPCXpresso family of boards provides a powerful and flexible development system for NXP®'s Cortex-M MCUs. The LPCXpresso4337 board has been developed by NXP to enable evaluation of and prototyping with the LPC4300 family of MCUs, and features the LPC4337 in its 100 PIN BGA package option.
LPCXpresso™ is a low-cost development platform available from NXP supporting NXP's Arm-based microcontrollers. The platform is comprised of a simplified Eclipse-based IDE and low-cost target boards which include an attached SWD debugger. LPCXpresso is an end-to-end solution enabling embedded engineers to develop their applications from initial evaluation to final production.
This board has been replaced by the LPCXpresso4367 (OM13088), which is software backwards compatible and offers more features. Note that LPC4337 devices are still in full production.
Quick reference to our documentation types.
1 documents
Please wait while your secure files are loading.
1 design file
Please wait while your secure files are loading.
1 software file
Note: For better experience, software downloads are recommended on desktop.
Please wait while your secure files are loading.