MCIMX28EVKJ: i.MX28 Evaluation Kit

Overview

Features

i.MX28 Evaluation Kit Product Image

i.MX28 Evaluation Kit Product Image

Getting Started with i.MX28

Video

Supported Devices

  • i.MX280: Multimedia Applications Processors - Low-Power, High-Performance, ARM9™ Core
  • i.MX281: Multimedia Applications Processors - Automotive Applications, Connectivity, Integration, ARM9™ Core
  • i.MX283: Multimedia Applications Processors - High-Performance, Low-Power, ARM9™ Core
  • i.MX285: Multimedia Applications Processors - Integrated Power Management, Ethernet, Resistive Touch Screen, Arm9 Core
  • i.MX286: Multimedia Applications Processors - Dual CAN, High Performance, Low Power, ARM9™ Core
  • i.MX287: Multimedia Applications Processors - Dual Ethernet, Dual CAN, LCD Touch Screen, Arm9 Core
  • SGTL5000: Ultra-Low-Power Audio Codec
NXP

What's New

Case Study

TC-Helicon VoiceLive 3 case study

TC-Helicon uses the NXP i.MX283 applications processor to power the control, display and looping functions.

Support

i.MX Community

Share ideas, design tips and meet other i.MX fans.

Blog

The mobile package just got smaller

Mobility is now becoming pervasive.