IMX28_SW: i.MX28 Software and Development Tool Resources

Overview

Features

Getting Started with i.MX28

Video

Supported Devices

  • i.MX280: Multimedia Applications Processors - Low-Power, High-Performance, ARM9™ Core
  • i.MX281: Multimedia Applications Processors - Automotive Applications, Connectivity, Integration, ARM9™ Core
  • i.MX283: Multimedia Applications Processors - High-Performance, Low-Power, ARM9™ Core
  • i.MX285: Multimedia Applications Processors - Integrated Power Management, Ethernet, Resistive Touch Screen, Arm9 Core
  • i.MX286: Multimedia Applications Processors - Dual CAN, High Performance, Low Power, ARM9™ Core
  • i.MX287: Multimedia Applications Processors - Dual Ethernet, Dual CAN, LCD Touch Screen, Arm9 Core