i.MX6UltraLite Evaluation Kit

MCIMX6UL-EVK

Roll over image to zoom in

Product Details

Select a section:

Supported Devices

Processors and Microcontrollers

i.MX 6 Processors

Sensors

Accelerometers

Features

Processor

  • i.MX 6UltraLite 696 MHz Arm® Cortex®-A7 core
  • Discretes

Memory

  • 4 Gb DDR3L SDRAM, 400 MHz
  • 256 MB Quad SPI Flash
  • MicroSD connector
  • Footprint for eMMC
  • Footprint for NAND Flash

Size

  • 2.66 inch x 1.27 inch (6.76 cm x 4.24 cm), 4-layer board

Display board interface

  • LCD expansion port connector
  • HDMI connector and footprint for HDMI transmitter

Audio

  • Audio codec
  • 3.5 mm Stereo Headphone output
  • Mono-Microphone input on board
  • Left and Right Speaker Out connectors

Connectivity

  • One USB 2.0 Micro-B OTG connectors
  • One USB 2.0 Standard-A host connectors
  • Two Ethernet (10/100T) connectors
  • Dual CAN connector
  • SD/SDIO connector

Camera

  • Parallel camera connector

Sensors

  • NXP® MAG3110 eCOMPASS
  • NXP FXLS8471Q accelerometer
  • Footprint for gyroscope

Debug

  • 20-pin standard JTAG connector
  • UART to Micro USB connector

Expansion port

  • Arduino® header

Size

  • 5.12 inch x 4.25 inch (13.0 cm x 10.8 cm), 4-layer board

Buy Options

MCIMX6UL-EVKB-Image

Click to expand

  • $171.35 USD
  • For a quantity of 1
    • Availability: In stock
    • Inventory: 20
    • Shipping: Normally ships 1-2 business days
Buy from NXPBuy From Distributor

Documentation

Quick reference to our documentation types.

1-5 of 35 documents

Show All

Design Resources

Select a section:

Design Files

1 design file

Software

1-5 of 55 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?