To migrate from LPCOpen v2.xx to v3.xx see the porting guide.
Select a section:
Supported Board(s) /Devices(s) |
Software Download link |
Toolchain¹ | Documentation download link² |
Debugger(s)³ | Related downloads |
History |
---|---|---|---|---|---|---|
LPCXpresso LPC5411x board | v3.00c.001 Release Date 03/04/2016 |
LPCXpresso v8.1.0 | HTML help package PDF Document |
CMSIS-DAP | Link2 Windows driver | History |
v3.00c.001 Release Date 03/04/2016 |
IAR EWARM v7.50 Keil MDK-ARM v5.18 (NXP LPC54000 pack v1.2.x) |
CMSIS-DAP | ||||
LPCXpresso LPC5411x board | v3.00.001 Release Date 02/22/2016 |
LPCXpresso v8.1.0 | HTML help package PDF Document |
CMSIS-DAP | Link2 Windows driver | History |
v3.00.001 Release Date 02/22/2016 |
IAR EWARM v7.50 Keil MDK-ARM v5.18 (NXP LPC54000 pack v1.2.x) |
CMSIS-DAP |
¹Package has been tested with this specific toolchain version, but normally also should work with later versions of the toolchain.
²Documentation packages consist of software API documentation, example descriptions, and board information.
³Projects are setup for this debugger as a default. Projects can be easily setup with other debuggers by changing the project settings.
Supported Board(s) /Devices(s) |
Software Download link |
Toolchain¹ | Documentation download link² |
Debugger(s)³ | Related downloads |
History |
---|---|---|---|---|---|---|
LPCXpresso LPC5411x board | v3.01.000 Release Date 03/05/2018 |
MCUXpresso v10.1.1 | HTML help package PDF Document |
CMSIS-DAP | Link2 Windows driver | History |
v3.01.000 Release Date 03/05/2018 |
IAR EWARM 8.20.1 / Keil MDK-Arm® v5.23) | CMSIS-DAP |
¹Package has been tested with this specific toolchain version, but normally also should work with later versions of the toolchain.
²Documentation packages consist of software API documentation, example descriptions, and board information.
³Projects are setup for this debugger as a default. Projects can be easily setup with other debuggers by changing the project settings.
1-5 of 6 downloads
Note: For better experience, software downloads are recommended on desktop.
Please wait while your secure files are loading.
Quick reference to our documentation types.
1-5 of 9 documents
Please wait while your secure files are loading.