-
OM13053
-
LPC812-LPCXpresso Board.
Design Files
1 design file
-
Printed Circuit Boards and Schematics
LPCXpresso LPC800 design support
This board is no longer in production. The replacement for this board is the OM13055 (LPCxpresso812MAX)
The LPC812-LPCXpresso board with NXP®'s LPC812 Cortex-M0+ microcontroller is designed to make it as easy as possible to get started with your project. Combined with the the full-featured, easy-to-use Eclipse-based LPCXpresso IDE, the entire product design cycle for the LPC800 is supported.
The LPCXpresso development platform is jointly developed by NXP®, and Embedded Artists.
The order code for this board is OM13053
Select a section:
LPC812-LPCXpresso Board.
Select a section:
1 design file
Please wait while your secure files are loading.