Design Files
2 design files
-
Printed Circuit Boards and Schematics
MPC8272ADS Board Schematics
-
Printed Circuit Boards and Schematics
MPC8272ADS Schematics - OrCAD file
The MPC8272ADS board is designed to aid hardware and software developers of the PowerQUICC® II family by providing an evaluation platform for MPC8272/48 derivativesin the 516-pin PBGA (ZQ/VR) package. The MPC8272ADS board supports the MPC8247, MPC8248, MPC8271, and MPC8272 processors.
The MPC8272ADS board has 64MB of SDRAM attached to the 60x bus (soldered onboard) and an 8MB Program Flash SIMM (supports up to 32MB). The on-board interfaces include JTAG/COP, Dual UART, USB 1.1, two 100/10-Base-T Fast Ethernets, and a 155 Mbps ATM UNI with optical interface.
Using the ADS on-board resources and an associated debugger, developers are ableto download and run code, set breakpoints, display memory and registers, andconnect proprietary hardware via the expansion connectors. That code can then beincorporated into the desired system with the MPC82xx processor. The MPC8272ADSincludes on-board resources and a debugger that allows developers to download andrun code, set breakpoints, display memory registers, and display configurationregisters.
Who should order this product:
Developers using any PQ2 derivative in the 516-pin PBGA (ZQ/VR) package. For PCI applications, NXP® also offers the MPC8266ADS-PCIAI as a PCI target board.
Select a section:
Quick reference to our documentation types.
2 documents
Please wait while your secure files are loading.
Select a section:
2 design files
Please wait while your secure files are loading.
1 software offerings
To find a complete list of our partners that support this product, please see our Partner Marketplace.