Application Development System for MPC8560

MPC8560ADS
  • Archived
  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Roll over image to zoom in

Product Details

Features

Memory

  • 16 MB of soldered onboard programmable flash memory
  • 2 MB of soldered onboard ZBT SRAM memory (166 MHz)
  • 64 MB of soldered onboard SDRAM memory (with ECC)

Connectivity

  • Two 10/100/1000 Base-T Ethernet ports
  • Two 10/100 Base-T Ethernet ports
  • Two 155 Mbit/s optical ATM ports
  • Three PCI slots (3.3 V, up to 66 MHz, 32/64-bit)
  • One PCI/PCI-X slot (3.3 V, PCI-X-66/133, 32/64-bit)
  • One HMZd connector for parallel RapidIO (used with the PCI/PCI-X slot to provide a HiP card slot)
  • Two CPM expansion connectors
  • One DDR-I DIMM slot (184-pin)
  • Two RS-232 serial ports

Debug

  • One JTAG TAP connection
  • Logic analyzer connectors for debug
  • 256 kB I2C Boot EEPROM

Documentation

Quick reference to our documentation types.

1-5 of 6 documents

Show All

Support

What do you need help with?