Archived content is no longer updated and is made available for historical reference only.
This daughter card adds two additional 100MB Ethernet ports as well as eight T1 or two T3 ports for telephony applications. This card is compatible with all MPC8260ADS family boards through the expansion slots.
Who should order this product:
Developers interested in the PowerQUICC® II family with additional ethernet capabilities and T1/T3 lines
should order this board in conjunction with the MPC8260ADS-PQ2 or the MPC8260ADS-L2C board.
Select a section:
Quick reference to our documentation types.
1 documents
Please wait while your secure files are loading.