MPC8349E Modular Development System

MPC8349EMDS

Roll over image to zoom in

Product Details

Select a section:

Supported Devices

Processors and Microcontrollers

PowerQUICC II Pro (MPC83xx)

Features

  • The MPC8349 Processor board can be used as a standalone development board that supports the following features:

Microcontroller

  • MPC8349E processor @533 MHz

Memory

  • MB DDR-1 333 MHz (supports optional ECC memory)

Connectivity

  • 64-Bit PCI Edge Connector (3.3 V and 5 V)
  • Two RJ-45 G-Ethernet ports
  • USB 2.0 High-Speed Device/Host/OTG port
  • Dual RS-232 ports
  • Riser Connectors to Platform I/O Board
  • I2C port with:
    • 256 Kb EEPROM
    • Real-Time Clock (RTC)
    • SODIMM SPD EEPROM

    Local Bus Interface with:

  • 8Mbyte Flash (expandable)
  • Board Control and Status Registers (BCSR) in FBGA

Debug

  • JTAG Debug Port
  • PCI add-in standard card form factor (321x106 mm2 )

    The MPC8349E MDS Platform I/O Board is an AdvancedTCA form factor with 4 PMC slots. The Platform I/O board, along with the expansion modules, increase development capabilities. For example:

  • PCI Host mode (3.3 V 32 and 64-bit bus) with single agent (w/ PCI PMC card and PIB)
  • Access to second USB Port (w/ USB PMC card and PIB)
  • Additional USB PHYS (UTMI, ULPI, and Serial OTG)
  • PCI Host mode (3.3 V 32 and 64-bit bus) with multiple agents (w/PCI expansion card and PIB)

MPC8349E-MDS kit includes

  • MPC8349E-MDS-PB - Processor board for the MPC8349E Family
    • AC-DC 5 V/5 A universal power supply kit
    • RS-232 9-pin standard serial cable
    • NXP® adapter cable (with RJ45 and RS-232 connectors)
    • Mini USB adapter
    • USB cable (with standardA and miniB connectors)
    • Ethernet cable (RJ45-8 pin connector) (qty 2)
    • Plastic spacer sets Qty 4
    • PCI Panel for MPC8349E-MDS-PB Board
    • SW CodeWarrior® kit (includes JTAG connectivity unit)
    • HW Getting Started Guide
    • CD: User Information
    • Board Errata doc. for the MPC8349E-MDS-PB Board
  • PQ-MDS-PIB - Platform I/O Board for the 83xx Family
    • AdvancedTCA form factor with 4 PMC slots
    • Allows user to expand the functionality of the MPC8349E-MDS-PB when used along with the module cards
    • PQ- MDS- PIB Board Kit
      • Power cable extension with on-off switch
      • 25-Pin IEEE 1284 Parallel cable
      • Serial cable 10 cm D25M to IDC10
      • Parallel cable 10 cm D25M to IDC26F
      • RJ45 to IDC8F Cable (qty 2)
      • LC Loopback 62.5/125Fiber (qty 2)
      • USB Cable StndA Plug to MiniB 1 Meter
      • USB Cable MiniA Plug to StndB 1.5 Meter 1
      • PMC Board assembly spacers (qty 16)
      • AC-DC Power Supply 48 V/2.7 A
      • PQ- MDS- PIB Getting started guide
      • PQ- MDS- PIB Board Errata
      • PQ- MDS- PIB Documentation CD
  • PQ-MDS-PMCPCI - PMC to PCI module card adapter for the 83xx Family
    • Ability to plug in one PCI card
    • Supports 3.3 V 32 and 64-bit PCI Bus
  • PQ-MDS-USB - USB expansion module for the 83xx Family (Available Separately)
    • Access to second USB port
    • Additional USB phys (UTMI, ULPI, Serial OTG)

Documentation

Quick reference to our documentation types.

1-5 of 15 documents

Show All

Design Resources

Select a section:

Design Files

4 design files

Support

What do you need help with?