Layerscape LS1088A Reference Design Board

LS1088A-RDB

Click over video to play

Block Diagram

Layerscape LS1088A

LS1088A-RDB Reference Design Board Block Diagram

Supported Devices

Processors and Microcontrollers

Layerscape Processors

Features

Processor

  • LS1088A eight-core processor based on Arm® Cortex®-A53
  • Speed up to 1.8GHz
  • 2MB L2 Cache
  • Neon SIMD

Memory

  • SDRAM Supporting dual ranked DIMM slot
  • One x DDR4 uDIMM/RDIMM x72, 2.1 GT/s data rate, ECC enable
  • 2GB NAND flash with ECC support
  • QSPI Support
    • 2 devices up to 64 MB
  • SD slots supporting:
    • External cards
    • UHS-1 modes: SDR12, SDR25, SDR50, SDR104, DDR50
  • On-board eMMC supporting:
    • 8GB memory
    • HS-200 + DDR modes

Ethernet

  • Support for up to 4-ports of 1 GbE, (4xRJ45), SFP+
  • Support 1-port of 10GbE (1xRJ45))

Basic Peripherals and Interconnect

  • PCI Express
    • One standard slot x1 PCIe connector supporting PCIe Gen3
    • Two mini PCIe slots (PCIe Gen3) supporting horizontal and vertical configuration
  • USB 3.0
    • Two USB 3.0 ports with one type A connector and one type micro-AB connector on the front panel connected to a USB PHY supporting Host Mode and OTG Mode
  • SATA
    • 1xSATA connector

Additional Features

  • JTAG/COP for debugging
  • Thermal monitor

Buy Options

LS1088ARDB-PB-Image

Click to expand

  • $2582.59 USD
  • For a quantity of 1
    • Availability: In stock
    • Inventory: 3
    • Shipping: Normally ships 1-2 business days
Buy from NXPBuy From Distributor

Documentation

Quick reference to our documentation types.

4 documents

Design Resources

Design Files

1 design file

Software

3 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?