Software
1 software file
-
Development IDEs and Build Tools
CodeWarrior® Development Suites for Networked Applications
Note: For better experience, software downloads are recommended on desktop.
The B4420QDS is a flexible development system supporting the B4420 baseband system-on-chip (SoC) device, providing a complete application development environment. The B4420, with two 1.6 GHz e6500 cores built on Power Architecture®, two 1.2 GHz SC3900FP DSP cores, high throughput baseband and packet accelerators, and rich input/output (I/O) mix, is intended for metrocell base stations in wireless infrastructure as well as aerospace and defense applications.
Select a section:
B4420 baseband processor
Quick reference to our documentation types.
3 documents
Please wait while your secure files are loading.
Select a section:
1 software file
Note: For better experience, software downloads are recommended on desktop.
Please wait while your secure files are loading.