Second Generation Data Path Acceleration Architecture (DPAA2)

Roll over image to zoom in

Software Details

Select a section:

Diagram

Choose a diagram:

Layerscape DPAA2

Layerscape DPAA2

DPAA2 Visibility Boundary

DPAA2 Visibility Boundary

Linux DPAA2 Software

Linux DPAA2 Software

DPAA2 Hardware

DPAA2 Hardware

DPAA Block Diagram

DPAA Block Diagram

DPAA2 Hardware Component

DPAA2 Hardware Components

Features

  • ARM Architecture
  • Advanced I/O Processor (AIOP)
  • WRIOP
  • SEC Crypto acceleration
  • Pattern Matching Engine
  • Data Compression Engine
  • Management Complex
  • Linux SDK-
    • Linux kernel and device drivers
    • Yocto Embedded Linux development environment
    • GNU tools (compilers, linkers, etc.)
    • Bootloaders and firmware
    • Libraries and middleware
    • Reference applications
    • Linux root filesystem
    • Deployment mechanisms

Supported Devices

  • LS1088A: Layerscape® 1088A and 1048A Processor
  • LS2088A: Layerscape® 2088A and 2048A Processors

Documentation

Quick reference to our documentation types.

2 documents

Design Resources

Select a section:

Hardware

1 hardware offering

Support

What do you need help with?