Kinetis® K22-50 MHz, Cost Effective, Full-Speed USB Microcontrollers (MCUs) based on Arm® Cortex®-M4 Core

Click over video to play

Block Diagram

Kinetis K21_50 MCUs Block Diagram

Kinetis K21_50 MCUs Block Diagram

Features

Low-Power

  • 11 low-power modes with power and clock gating for optimal peripheral activity and recovery times. 4 µs wake-up from Stop mode
  • Full memory and analog operation down to 1.71 volts for extended battery life
  • Low-leakage wake-up unit with up to eight internal modules and 16 pins as wake-up sources in low-leakage stop (LLS)/very low-leakage stop (VLLS) modes
  • Low-power timer for continual system operation in reduced power state

Flash, SRAM and FlexMemory

  • 128 KB-512 KB flash. Fast access, high reliability with 4-level security protection
  • Up to 64 KB FlexRAM
    • FlexMemory
    • Up to 4 KB of user-segmentable byte write/erase EEPROM for data tables/system data
    • EEPROM with over 10M cycles and flash with 100 µsec write time (brownouts without data loss or corruption)
    • No user or system intervention to complete programming and erase functions and full operation down to 1.71 volts
    • In addition, FlexNVM from 64 KB for extra program code, data or EEPROM backup

Performance

  • 50 MHz Arm® Cortex®-M4 core with DSP instruction set, single cycle MAC and single instruction multiple data (SIMD) extensions.
  • Up to 16-channel DMA for peripheral and memory servicing with reduced CPU loading and faster system throughput0 MHz core
  • Cross bar switch enables concurrent multi-leader bus accesses, increasing bus bandwidth

Timing and Control

  • Up to two FlexTimers with a total of 10 channels. Hardware dead-time insertion and quadrature decoding for motor control
  • Carrier modulator timer for infrared waveform generation in remote control applications
  • Four-channel 32-bit periodic interrupt timer provides time base for RTOS task scheduler or trigger source for ADC conversion and programmable delay block

Connectivity and Communications

  • Up to three UARTs. One UART supports RS232 with flow control, RS485, ISO7816 and IrDA. All other two UARTS support RS232 with flow control and RS485
  • One inter-IC Sound (I²S) serial interface for audio system interfacing
  • One DSPI and one I²C

Reliability, Safety and Security

  • Cyclic redundancy check engine validates memory contents and communication data, increasing system reliability
  • Independent-clocked COP guards against clock skew or code runaway for fail-safe applications such as the IEC 60730 safety standard for household appliances
  • External watchdog monitor drives output pin to safe state external components if watchdog event occurs

Part numbers include: MK22DN512VLH5, MK22DN512VLK5, MK22DN512VMC5, MK22DX128VLF5, MK22DX128VLH5, MK22DX128VLK5, MK22DX128VMC5, MK22DX256VLF5, MK22DX256VLH5, MK22DX256VLK5, MK22DX256VMC5.

Documentation

Quick reference to our documentation types.

1-5 of 71 documents

Show All

Design Resources

Design Files

2 design files

  • Symbols and Footprints

    Kinetis® Symbols, Footprints and Models

  • Calculators

    TFS FlexMem Endurance Calculator

Hardware

1-5 of 12 hardware offerings

Show All

Software

1-5 of 10 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 15 engineering services

Show All

To find a complete list of our partners that support this product, please see our Partner Marketplace.

Training

5 trainings