European Microwave Week

October 1-3 | Paris, France | NXP Booth #B205

Overview of NXP technical presentations and workshops at EuMW 2019

Date Time, Location Presentation/Workshop Title Author / Presenter
Sunday, 29 September 2019 08:30 – 17:50
WS-04 (EuMC), Rooms 727+728
GaN Technology Challenges with 5G Infrastructure Applications Monte Miller: NXP Semiconductors
Wednesday, 02 October 2019 16:30 – 16:50
EuRAD03-2
Solid State Advantages for UHF Long Range Radar Applications Pascal Massot: NXP Semiconductors
Wednesday, 02 October 2019 15:20 – 15:40
MicroApps Theatre
Enabling High-Performance Power Amplifier Analysis with Visual Electromagnetic Optimization of Encoded Model Nicolas Labrousse: NXP Semiconductors
Thursday, 03 October 2019 17:10 – 17:50
EuRAD09-4
Radar to Radar Interference in Common Traffic Scenarios Dilge Terbas, Francesco Laghezza, Feike Jansen, Alessio Filippi: NXP Semiconductors
Friday, 04 October 2019 10:50 – 11:10
EuRAD13-1
Automotive Radar Doppler Division MIMO with Velocity Ambiguity Resolving Capabilities Feike Jansen: NXP Semiconductors

Preview of Featured Demos

5G mmWave Solutions

NXP solutions include high-performance analog beamforming ICs in frequencies ranging from 24 to 40 GHz. These enable our customers to build the 5G mmWave phased array antenna systems of the future and serve consumers with substantial bandwidths in both FWA and RAN applications.

  • MMW9002KC
  • MMW9003KC
  • MMW9004KC
5G mmWave Solutions

5G Macro Solutions

NXP offers a full lineup of RF power amplifier solutions for 5G cellular base stations.

  • A3G26H501W17S
  • A3G26H200W17S
  • A3I25X050N
  • A3T21H600W40S
  • A3I20X050N
  • A3I20D060N
  • A3T18H600W40S
  • A3V09H600-37N
  • A2V09H525-04N
5G Macro Solutions

WLAN

NXP has WLAN11ax high performance solutions for Wi-Fi 6, which offer the lowest DEVM on the market.

  • WLAN7002CC
  • WLAN7002HC
  • WLAN8101C
  • WLAN8101H
WLAN8101 Board IMG

Consumer and Industrial

NXP enables fast time to market with GaN and LDMOS RF power solutions targeted for industrial, scientific, and medical (ISM), broadcast, RF energy, mobile radio, and aerospace and defense applications.

  • MRF24G300HS
  • MRF101AN
  • 65 V LDMOS solutions
Consumer and Industrial