We make NFC easy – browse the selection of NXP’s popular NFC webinars to learn about NXP’s latest NFC product releases or dive into the details of the most innovative NFC use cases in a growing list of dedicated NFC application webinars. No matter if you just started to work with NFC or are an expert already, our webinar library will support you with helpful information customized to your needs.

The majority of our webinars comes with an additional short reel that allows you to consume the essence of each webinar in less than 7 minutes. If you are completely new to NFC, we recommend to get started with our “quick start” playlist that teaches you all technology essentials and gives an overview of the most common NFC applications.

All webinars are delivered in collaboration with our partner MobileKnowledge.

Upcoming Webinars

Webinar Date
Why you will soon see 100‘s of new NFC applications - How iOS11 and NXP can boost your business. October 24, 2017 at 10:00 AM CEST & 08:00 AM PDT Learn More Register

NFC Basics

Topic Description
NFC Essentials Introduction to NFC technology and functionality. Full Webinar Short Reel
NFC use cases Introduction to NFC use cases, inlcuding recommended product solutions. Full Webinar Short Reel
NXP's NFC product portfolio Introduction to NXP's NFC Reader IC portfolio: NFC frontends, NFC controllers, NFC connected tag ICs. Full Webinar Short Reel
NFC reader design - how to build your own reader How to design and build an NFC reader, main components, how to choose the right reader and microcontroller ICs, reader architecture with respect to security requirements, NFC antenna theorical fundamentals, how to match it in our NFC reader design. Full Webinar

Part 1

Short Reel
Full Webinar

Part 2

NFC Design and Implement NFC applications 1: Product support package for NXP NFC readers Hardware support, software support and design support resources for NXP connected NFC tags, NFC frontends and NFC controllers. Full Webinar Short Reel

Applications

Topic Description
NFC use cases for industrial applications NFC use cases in industrial applications, overview, requirements, NFC Reader solutions. Full Webinar Short Reel
Tap-and-Play: NFC in gaming NFC use cases in gaming applications, overview, requirements, NFC Reader solutions. Full Webinar
Smart Home NFC commissioning solution NFC use cases in smart home and IoT, overview, requirements, NFC Reader solutions. Full Webinar
NFC application: Consumer Electronics NFC use cases in consumer applications, overview, requirements, NFC Reader solutions. Full Webinar
POS, mPOS and mobile payments NFC use cases in payment applications, overview, requirements, NFC Reader solutions. Full Webinar
Enhancing everyday products with NFC - Welcome to the Internet of Things NFC tags to provide products with an identity in the cloud, brand-customer relationships and business opportunities, intro to products, examples of real use cases. Full Webinar
NFC application: Access control NFC use cases in physical and logical applications, overview, requirements, NFC reader solutions. Full Webinar

Products

Topic Description
IoT solution made easy with NFC 2: Bluetooth pairing with the NTAG I²C plus kit for Arduino pinout This second of two webinars on on IoT made easy with NFC is showing how a Bluetooth pairing solution can be developed with the NTAG I2C plus Arduino kit and FRDM-KW41Z. Full Webinar
IoT solution made easy with NFC 1: NFC commissioning solution with the NTAG I²C plus kit for Arduino pinout The newly released NTAG I²C plus kit for Arduino® pinout further simplifies the integration of NFC with many MCU families. This webinar series consists of two sessions. This one details how NFC overcomes the cumbersome network commissioning process. Full Webinar Short Reel
CLRC663 plus - Push your NFC design further Learn about the characteristics and use cases for the CLRC663 plus. Full Webinar Short Reel
PN71xx product presentation Overview, features and applications of PN71x0 high-performance plug'n play full NFC Forum compliant controller family. Full Webinar Short Reel
PN71xx product support package Getting started with OM5577 and OM5578 kits for the PN7120 and PN7150 NFC Controllers, interface boards compatible with Raspberry Pi, BeagleBone Black, and boards featuring Arduino compatible headers including many LPCXpresso, Kinetis and i.MX boards. Full Webinar
PN7462 - First all-in-one full NFC solution Overview, features and applications of PN7462 NXP's all-in-one NFC solution with integrated microcontroller, full NFC capability, USB and contact smart card reader. Full Webinar Short Reel
PN7462 - Product support package Getting started with OM27462CDK, the development kit for PN7462. Full Webinar
NTAG I2C plus - Your entryway to NFC Overview, features and applications of NXPs connected NFC tag NTAG I2C plus. Full Webinar Short Reel
NTAG I2C plus - Product support package Getting started with OM5569 Explorer kit for NTAG I2C plus. Full Webinar
PN5180 - The best full NFC frontend on the market Overview, features and applications of NXPs PN5180 high-performance full NFC Forum compliant frontend. Full Webinar Short Reel
PN5180 - Product support package Getting started with OM25180FDK the development kit for PN5180. Full Webinar
NXP development boards for NFC readers From simple demonstration kits to full reference designs, overview of NXP’s support tools for our portfolio of NFC frontends, NFC controllers and connected tags. Full Webinar
NFC in Linux - Get started with the PN7120S controller board Getting started with OM5577 the development kit for PN7120 for Raspberry Pi, BeagleBone Black, in Linux environment Full Webinar
Connected NFC Tags - Overview Introduction and overview to connected NFC tags. Full Webinar

Technical

Topic Description
How to develop NFC applications 1: Parametrization via NFC 30 min hands-on session on how-to integrate NFC into your application for configuration and parametrization, along the concrete implementation of a DIN rail demo. Full Webinar Demolab
How to develop NFC applications 2: Device-to-device communication via NFC 30 min hands-on session on how to integrate NFC for device-to-device communication, e.g. when you need to exchange data between devices which cannot be connected via a cable, as sealed, moving or rotating parts. Full Webinar Demolab
How to develop NFC applications 3: NFC pairing for audio devices Audio speakers and headphones are becoming wireless, with Bluetooth and Wi-Fi as the most popular technologies. NFC is the fast and simple way to associate wireless devices, without creating conflicts. No menus, no waiting Full Webinar
Design and Implement NFC applications 1: Product support package for NXP NFC readers Hardware support, software support and design support resources for NXP connected NFC tags, NFC frontends and NFC controllers. Full Webinar Short Reel
Design and Implement NFC applications 2: Antenna design considerations for NXP NFC reader solutions Theoretical fundamentals and antenna principle, NFC antenna design procedure for NXP solutions, NFC reader test and qualification. Full Webinar
Design and Implement NFC applications 3: NFC Cockpit tool - The complete design tool for engineers NFC Cockpit, how to get started, antenna tuning and optimization procedure, low power card detection configuration, DPC calibration, tests signal control and reader IC register and EEPROM access, supported products. Full Webinar
Design and Implement NFC applications 4: NFC Reader Library – support for NFC frontend solutions NFC Reader Library, architecture, how to get started, SW packagess, initialization, discovery loop configuration, memory footprint, supported products. Full Webinar
NFC Standards Standards and specifications related to the core NFC functionalities, main standards related to payments, access and transit applications. Full Webinar
NFC in Android Main characteristics of the Android operating system related to NFC and the possibilities of integration NFC with Android OS in different devices. Full Webinar
Security in NFC readers Introduction to security goals and cryptographic techniques, how to secure data being exchanged through the NFC interface, how to prevent unauthorized access to a device, typical security architectures along applications like access and IoT. Full Webinar
NFC Antenna Design 1: Which Antenna for what purpose? Learn in 6 steps the fundamentals of NFC antenna design with NXP’s senior technical expert Renke Bienert. This first session provides you with the insights and skills about choosing the right antenna for your purpose. Full Webinar
NFC Antenna Design 2: Antenna Matching Learn in 6 steps the fundamentals of NFC antenna design with NXP’s senior technical expert Renke Bienert. This session provides you with the insights and skills about antenna matching with an overview on simulation and measurement tools. Full Webinar
NFC Antenna Design 3: Metal environment Learn in 6 steps the fundamentals of NFC antenna design with NXP’s senior technical expert Renke Bienert. This session provides you with the insights and skills about designing an antenna within a metal environment. Full Webinar
NFC Antenna Design 4: Optimization & Debugging Learn in 6 steps the fundamentals of NFC antenna design with NXP’s senior technical expert Renke Bienert. This session provides you with the insights and skills about antenna optimization and debugging. Full Webinar
NFC Antenna Design 5: Test & Qualification Learn in 6 steps the fundamentals of NFC antenna design with NXP’s senior technical expert Renke Bienert. This session provides you with the insights and skills about test & qualification. Full Webinar
NFC Antenna Design 6: EMC related Design Learn in 6 steps the fundamentals of NFC antenna design with NXP’s senior technical expert Renke Bienert. This session provides you with the insights and skills about EMC related design aspects. Full Webinar