Tiny Devices, BIG Applications.


  • Posted Date: 25 July 2019
  • 303 Views

i.MX 8M Mini applications processors from NXP are the first embedded multicore applications processors built using advanced 14LPC FinFET process technology, providing more speed and improved power efficiency. With commercial and industrial level qualification and backed by NXP’s product longevity program, a full reference design, evaluation kits for both DDR4 and LPDDR4 the i.MX 8M Mini family is a perfect fit consumer audio and video products, with an easy approach to add popular voice assistants. Moreover, most general purpose industrial and IoT applications benefit from the rich set of features, speed, and low power operation.

The pin compatible i.MX 8M Nano means developers can leverage one system design across multiple applications for a significant system cost savings.