Quadcopter Demonstrating UAV Kinetis® KV5x


  • Posted Date: 06 October 2016
  • 2519 Views

The Kinetis® KV5x MCU, based on the 240 MHz Arm® Cortex®-M7 core, with high speed ADCs and timers controlling all 4 BLDC motors shows how a single MCU solution can help reduce compnent count and BOM cost without compromising performnance. It also features GD3000 BDLC motor pre-driver with fast switching to drive low Q MOSFETs.