PCF85176H/1,518

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

Product content declaration of PCF85176H/1,518
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
PCF85176H/1,518SOT357-1TQFP64266.862560 mg YesYesYesTin (Sn)Cu alloye3contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
| Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
| Floor Life
Peak Package temperatureMax time at peak temperature
9352 900 635182010-03-2212 | 1 year26030 sec.2 | 1 year24020 sec.3Kaohsiung, Taiwan
SubpartCategorySubstancesCAS numberMass(mg)Mass(%) of
Subpart
Mass(%) of
Total part
Bonding Wire - AuAluminum and its compoundsAluminum, metal7429-90-50.0000120.0010000.000004
Calcium and its compoundsCalcium7440-70-20.0000230.0020000.000009
Copper and its compoundsCopper, metal7440-50-80.0000120.0010000.000004
Gold and its compoundsGold, metal7440-57-51.14909898.8420000.430595
Iron and its compoundsIron, metal7439-89-60.0000120.0010000.000004
Magnesium and its compoundsMagnesium, metal7439-95-40.0000120.0010000.000004
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000120.0010000.000004
Palladium and its compoundsPalladium, metal7440-05-30.0133691.1500000.005010
Silver and its compoundsSilver, metal7440-22-40.0000120.0010000.000004
Subtotal1.162560100.00000000.435640
Copper Lead-Frame, Pre-Plated AgCopper and its compoundsCopper, metal7440-50-879.54000097.00000029.805605
Nickel and its compoundsNickel, metal7440-02-02.4600003.0000000.921823
Subtotal82.000000100.000000030.727428
Die EncapsulantEpoxy ResinsProprietary Material-Other Epoxy resins20.64000012.0000007.734318
Inorganic Silicon compoundsOther silica compounds151.36000088.00000056.718335
Subtotal172.000000100.000000064.452653
Epoxy AdhesiveAcrylatesProprietary Material-Other Methacrylate compounds0.0595693.3094000.022322
AcrylatesProprietary Material-Other acrylates0.1588548.8252000.059526
Organic compounds1,1'-(methylenedi-p-phenylene)bismaleimide13676-54-50.0595693.3094000.022322
Palladium and its compoundsPalladium, metal7440-05-30.0029790.1655000.001116
PolymersProprietary Material-Other polymers0.0297851.6547000.011161
Silver and its compoundsSilver, metal7440-22-41.48924482.7358000.558057
Subtotal1.800000100.00000000.674505
Post-plating - Lead FreeAntimony and its compoundsAntimony, metal7440-36-00.0002370.0030000.000089
Bismuth and its compoundsBismuth, metal7440-69-90.0000790.0010000.000030
Copper and its compoundsCopper, metal7440-50-80.0000790.0010000.000030
Lead and its compoundsLead, metallic lead and lead alloys7439-92-10.0003950.0050000.000148
Tin and its compoundsTin, metal7440-31-57.89921099.9900002.960029
Subtotal7.900000100.00000002.960325
Pre-plating - Precious metal - AgMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000200.0100000.000008
Silver and its compoundsSilver, metal7440-22-40.19998099.9900000.074938
Subtotal0.200000100.00000000.074945
Semiconductor DieInorganic Silicon compoundsSilicon7440-21-31.76400098.0000000.661014
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0360002.0000000.013490
Subtotal1.800000100.00000000.674504
Total266.862560100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
Product content declaration of PCF85176H/1,518
产品内容声明 PCF85176H/1,518
Name of the part
部件名称
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
Bonding Wire - Au
焊丝-金
OOOOOO
Copper Lead-Frame, Pre-Plated Ag
铜引线框架,预镀银
OOOOOO
Die Encapsulant
芯片密封胶
OOOOOO
Epoxy Adhesive
环氧树脂粘合剂
OOOOOO
Post-plating - Lead Free
封装后电镀- 无铅
OOOOOO
Pre-plating - Precious metal - Ag
预镀 - 贵金属 - 银
OOOOOO
Semiconductor Die
半导体芯片
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
Disclaimer
免责声明
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.

本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。
Compliance Documentation of PCF85176H_1_518
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - AuTest Report
26 Sep 2019
Test Report
26 Sep 2019
Test Report
26 Sep 2019
Test Report
26 Sep 2019
Copper Lead-Frame, Pre-Plated AgNot AvailableNot AvailableNot AvailableNot Available
Die EncapsulantTest Report
16 Oct 2019
Test Report
16 Oct 2019
Test Report
16 Oct 2019
Test Report
16 Oct 2019
Epoxy AdhesiveTest Report
23 Mar 2020
Test Report
23 Mar 2020
Test Report
1 Apr 2019
Test Report
23 Mar 2020
Post-plating - Lead FreeTest Report
20 Jun 2019
Test Report
20 Jun 2019
Test Report
20 Jun 2019
Test Report
20 Jun 2019
Pre-plating - Precious metal - AgTest Report
25 Dec 2017
Test Report
25 Dec 2017
Test Report
25 Dec 2017
Test Report
25 Dec 2017
Semiconductor DieNot AvailableNot AvailableNot AvailableNot Available
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.