UJA1168TK/VX/FDJ

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

Product content declaration of UJA1168TK/VX/FDJ
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
UJA1168TK/VX/FDJSOT1086HVSON1436.481938 mg YesYesYesOtherCu alloye4contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
| Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
| Floor Life
Peak Package temperatureMax time at peak temperature
9353 002 881182020-09-02111 | Unlimited26030 sec.1 | Unlimited24020 sec.3Bangkok, Thailand
SubpartCategorySubstancesCAS numberMass(mg)Mass(%) of
Subpart
Mass(%) of
Total part
Bonding Wire - AuAluminum and its compoundsAluminum, metal7429-90-50.0000020.0010000.000004
Calcium and its compoundsCalcium7440-70-20.0000030.0020000.000008
Copper and its compoundsCopper, metal7440-50-80.0000020.0010000.000004
Gold and its compoundsGold, metal7440-57-50.15347098.8420000.420674
Iron and its compoundsIron, metal7439-89-60.0000020.0010000.000004
Magnesium and its compoundsMagnesium, metal7439-95-40.0000020.0010000.000004
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000020.0010000.000004
Palladium and its compoundsPalladium, metal7440-05-30.0017861.1500000.004894
Silver and its compoundsSilver, metal7440-22-40.0000020.0010000.000004
Subtotal0.155268100.00000000.425603
Copper Lead-Frame, Pre-Plated NiPdAuCopper and its compoundsCopper, metal7440-50-813.04148697.47000035.747788
Iron and its compoundsIron, metal7439-89-60.3211202.4000000.880216
Phosphorus compoundsPhosphorus, elemental (not containing red allotrope)7723-14-00.0040140.0300000.011003
Zinc and its compoundsZinc, metal7440-66-60.0133800.1000000.036676
Subtotal13.380000100.000000036.675683
Die EncapsulantEpoxy ResinsProprietary Material-Other Epoxy resins0.6783003.5700001.859276
Epoxy ResinsTetramethylbiphenyl diglycidyl ether85954-11-60.2907001.5300000.796833
Inorganic Silicon compoundsSilica, vitreous60676-86-016.05120084.48000043.997663
Inorganic compoundsCarbon Black1333-86-40.0342000.1800000.093745
Magnesium and its compoundsMagnesium dihydroxide1309-42-80.6783003.5700001.859276
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.6023003.1700001.650954
Phenols and Phenolic ResinsPhenol p-xylylene dimethyl ether copolymer26834-02-60.6650003.5000001.822820
Subtotal19.000000100.000000052.080567
Epoxy AdhesiveAcrylatesProprietary Material-Other Methacrylate compounds0.0066193.3094000.018143
AcrylatesProprietary Material-Other acrylates0.0176508.8252000.048381
Organic compounds1,1'-(methylenedi-p-phenylene)bismaleimide13676-54-50.0066193.3094000.018143
Palladium and its compoundsPalladium, metal7440-05-30.0003310.1655000.000907
PolymersProprietary Material-Other polymers0.0033091.6547000.009071
Silver and its compoundsSilver, metal7440-22-40.16547282.7358000.453571
Subtotal0.200000100.00000000.548216
Pre-plating - Precious metal - OtherGold and its compoundsGold, metal7440-57-50.0120003.0000000.032893
Nickel and its compoundsNickel, metal7440-02-00.36920092.3000001.012008
Palladium and its compoundsPalladium, metal7440-05-30.0124003.1000000.033989
Silver and its compoundsSilver, metal7440-22-40.0064001.6000000.017543
Subtotal0.400000100.00000001.096433
Semiconductor DieInorganic Silicon compoundsSilicon7440-21-33.27973798.0000008.990028
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0669332.0000000.183470
Subtotal3.346670100.00000009.173498
Total36.481938100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
Product content declaration of UJA1168TK/VX/FDJ
产品内容声明 UJA1168TK/VX/FDJ
Name of the part
部件名称
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
Bonding Wire - Au
焊丝-金
OOOOOO
Copper Lead-Frame, Pre-Plated NiPdAu
铜引线框架,预镀镍钯金
OOOOOO
Die Encapsulant
芯片密封胶
OOOOOO
Epoxy Adhesive
环氧树脂粘合剂
OOOOOO
Pre-plating - Precious metal - Other
预电镀-贵金属-其它
OOOOOO
Semiconductor Die
半导体芯片
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
Disclaimer
免责声明
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.

本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。
Compliance Documentation of UJA1168TK_VX_FDJ
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - AuTest Report
26 Sep 2019
Test Report
26 Sep 2019
Test Report
26 Sep 2019
Test Report
26 Sep 2019
Copper Lead-Frame, Pre-Plated NiPdAuTest Report
1 Feb 2019
Test Report
1 Feb 2019
Test Report
1 Feb 2019
Test Report
1 Feb 2019
Die EncapsulantTest Report
24 Dec 2019
Test Report
24 Dec 2019
Test Report
18 Dec 2019
Test Report
24 Dec 2019
Epoxy AdhesiveTest Report
23 Mar 2020
Test Report
23 Mar 2020
Test Report
23 Mar 2020
Test Report
23 Mar 2020
Pre-plating - Precious metal - OtherNot AvailableNot AvailableNot AvailableNot Available
Semiconductor DieTest Report
23 Jun 2020
Test Report
23 Jun 2020
Test Report
23 Jun 2020
Test Report
23 Jun 2020
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.