MC8641DTVU1333JE
As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.
Download
Product content declaration of MC8641DTVU1333JE |
---|
Part Type | Package Version | Package Name | Total part weight | Environment | Termination | 2nd Level Interconnect | For more information: | |||
---|---|---|---|---|---|---|---|---|---|---|
Halogen Free (Cl+Br) | Lead Free (Pb) | EU RoHS Compliant | Plating | Base Alloy | ||||||
MC8641DTVU1333JE | SOT1601-1 | CBGA1023 | 5483.068000 mg | Yes | No | Yes | Tin/Silver (Sn/Ag) | Other | e2 | contact us |
Manufacturer Part Number (MPN) | Effective Date | Version | Pb-free soldering | SnPb soldering | Number of processing cycles | Manufacturing | ||||
---|---|---|---|---|---|---|---|---|---|---|
Moisture Sensitivity Level | Floor Life | Peak Package temperature | Max time at peak temperature | Moisture Sensitivity Level | Floor Life | Peak Package temperature | Max time at peak temperature | |||||
9353 101 52557 | 2019-02-07 | 3 | 3 | 168 hours | 245 | 30 sec. | Not Applicable | Not Applicable | Not Applicable | 3 | Kuala Lumpur, Malaysia |
Subpart | Category | Substances | CAS number | Mass(mg) | Mass(%) of Subpart | Mass(%) of Total part |
---|---|---|---|---|---|---|
Capacitor | Barium and its compounds | Barium titanate | 12047-27-7 | 95.614800 | 65.400000 | 1.743819 |
Copper and its compounds | Copper, metal | 7440-50-8 | 20.175600 | 13.800000 | 0.367962 | |
Nickel and its compounds | Nickel, metal | 7440-02-0 | 28.509000 | 19.500000 | 0.519946 | |
Tin and its compounds | Tin, metal | 7440-31-5 | 1.900600 | 1.300000 | 0.034663 | |
Subtotal | 146.200000 | 100.0000000 | 2.666390 | |||
Ceramic Substrate | Aluminum and its compounds | Aluminum Oxides (Al2O3) | 1344-28-1 | 106.696956 | 2.722000 | 1.945935 |
Barium and its compounds | Barium oxide | 1304-28-5 | 636.869505 | 16.247500 | 11.615203 | |
Boron and its compounds | Boron oxide | 1303-86-2 | 140.281802 | 3.578800 | 2.558454 | |
Calcium and its compounds | Calcium monoxide | 1305-78-8 | 77.525804 | 1.977800 | 1.413913 | |
Chromium and Chromium III compounds | Dichromium trioxide | 1308-38-9 | 13.582107 | 0.346500 | 0.247710 | |
Copper and its compounds | Copper, metal | 7440-50-8 | 496.231001 | 12.659600 | 9.050243 | |
Copper and its compounds | Cuprous oxide | 1317-39-1 | 3.135840 | 0.080000 | 0.057191 | |
Gold and its compounds | Gold, metal | 7440-57-5 | 2.297003 | 0.058600 | 0.041893 | |
Inorganic Silicon compounds | Silicon dioxide | 7631-86-9 | 2347.015528 | 59.875900 | 42.804786 | |
Lead and its compounds | Lead, metallic lead and lead alloys | 7439-92-1 | 0.039198 | 0.001000 | 0.000715 | |
Magnesium and its compounds | Magnesium-oxide | 1309-48-4 | 3.135840 | 0.080000 | 0.057191 | |
Nickel and its compounds | Nickel, metal | 7440-02-0 | 15.879110 | 0.405100 | 0.289603 | |
Palladium and its compounds | Palladium, metal | 7440-05-3 | 0.195990 | 0.005000 | 0.003574 | |
Phosphorus compounds | Phosphorus, elemental (not containing red allotrope) | 7723-14-0 | 1.567920 | 0.040000 | 0.028596 | |
Strontium and its compounds | Strontium Oxide | 1314-11-0 | 8.372693 | 0.213600 | 0.152701 | |
Titanium and its compounds | Titanium (IV) Oxide | 13463-67-7 | 0.062717 | 0.001600 | 0.001144 | |
Zinc and its compounds | Zinc oxide | 1314-13-2 | 0.050957 | 0.001300 | 0.000929 | |
Zirconium and its compounds | Zirconium oxide | 1314-23-4 | 66.860029 | 1.705700 | 1.219391 | |
Subtotal | 3919.800000 | 100.0000000 | 71.489174 | |||
Semiconductor Die | Inorganic Silicon compounds | Silicon, doped | 309.444300 | 89.100000 | 5.643634 | |
Lead and its compounds | Lead, metallic lead and lead alloys | 7439-92-1 | 32.707672 | 9.417700 | 0.596521 | |
Miscellaneous substances | Other miscellaneous substances (less than 10%). | 3.125700 | 0.900000 | 0.057006 | ||
Nickel and its compounds | Nickel, metal | 7440-02-0 | 0.286523 | 0.082500 | 0.005226 | |
Tin and its compounds | Tin, metal | 7440-31-5 | 1.721219 | 0.495600 | 0.031392 | |
Titanium and its compounds | Titanium, metal | 7440-32-6 | 0.014587 | 0.004200 | 0.000266 | |
Subtotal | 347.300000 | 100.0000000 | 6.334045 | |||
Solder Ball - Lead Free | Silver and its compounds | Silver, metal | 7440-22-4 | 30.036930 | 3.500000 | 0.547813 |
Tin and its compounds | Tin, metal | 7440-31-5 | 828.161070 | 96.500000 | 15.103972 | |
Subtotal | 858.198000 | 100.0000000 | 15.651785 | |||
Solder Flux | Copper and its compounds | Copper, metal | 7440-50-8 | 0.267000 | 0.500000 | 0.004869 |
Lead and its compounds | Lead, metallic lead and lead alloys | 7439-92-1 | 0.004432 | 0.008300 | 0.000081 | |
Silver and its compounds | Silver, metal | 7440-22-4 | 1.602000 | 3.000000 | 0.029217 | |
Tin and its compounds | Tin, metal | 7440-31-5 | 51.526568 | 96.491700 | 0.939740 | |
Subtotal | 53.400000 | 100.0000000 | 0.973907 | |||
Solder Paste | Aromatic amines and their salts | Proprietary Material-Other aromatic amines | 2.113180 | 2.470400 | 0.038540 | |
Copper and its compounds | Copper, metal | 7440-50-8 | 0.528295 | 0.617600 | 0.009635 | |
Glycidyl ethers | Poly(ethylene glycol-ran-propylene glycol) monobutyl ether | 9038-95-3 | 4.312585 | 5.041600 | 0.078653 | |
Organic compounds | Other organic compounds. | 3.644090 | 4.260100 | 0.066461 | ||
Silver and its compounds | Silver, metal | 7440-22-4 | 2.867900 | 3.352700 | 0.052305 | |
Tin and its compounds | Tin, metal | 7440-31-5 | 72.073951 | 84.257600 | 1.314482 | |
Subtotal | 85.540000 | 100.0000000 | 1.560076 | |||
Underfill | Cyanide compounds | Other inorganic cyanide compounds | 14.526000 | 20.000000 | 0.264925 | |
Epoxy Resins | Proprietary Material-Other Epoxy resins | 14.526000 | 20.000000 | 0.264925 | ||
Miscellaneous substances | Other miscellaneous substances (less than 10%). | 2.178900 | 3.000000 | 0.039739 | ||
Organic Silicon compounds | Proprietary Material-Methoxysilane | 2.178900 | 3.000000 | 0.039739 | ||
Organic Silicon compounds | Proprietary Material-Other organic silicon compounds | 39.220200 | 54.000000 | 0.715297 | ||
Subtotal | 72.630000 | 100.0000000 | 1.324623 | |||
Total | 5483.068000 | 100.0000000 | 100.0000000 |
Note(s): |
---|
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available |
Disclaimer |
---|
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights. |
Product content declaration of MC8641DTVU1333JE |
---|
产品内容声明 MC8641DTVU1333JE |
Name of the part 部件名称 | 铅(Pb) | 镉(Cd) | 汞(Hg) | 六价铬(Cr-VI) | 多溴联苯(PBB) | 多溴二苯醚(PBDE) |
---|---|---|---|---|---|---|
Capacitor 电容器 | O | O | O | O | O | O |
Ceramic Substrate 陶瓷基板 | O | O | O | O | O | O |
Semiconductor Die 半导体芯片 | X | O | O | O | O | O |
Solder Ball - Lead Free 焊锡球-无铅 | O | O | O | O | O | O |
Solder Flux 助焊剂 | O | O | O | O | O | O |
Solder Paste 焊锡膏 | O | O | O | O | O | O |
Underfill 底注 | O | O | O | O | O | O |
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。 |
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit. |
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。 |
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006. |
备注: 该半导体产品的环保使用期限(EFUP)为50年。 |
Remark: This semiconductor product has an environmental friendly use period (EFUP) of 50 years. |
Disclaimer 免责声明 |
---|
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights. 本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。 |
Compliance Documentation of MC8641DTVU1333JE |
---|
Subpart | Homogeneous Material | Certificate of Analysis(CoA) | |||
---|---|---|---|---|---|
RoHS | Phthalates * | Halogens * | Antimony * | ||
Capacitor | Not Available | Not Available | Not Available | Not Available | |
Ceramic Substrate | Not Available | Not Available | Not Available | Not Available | |
Semiconductor Die | Test Report 15 Oct 2018 | Test Report 15 Oct 2018 | Not Available | Not Available | |
Solder Ball - Lead Free | Not Available | Not Available | Not Available | Not Available | |
Solder Flux | Not Available | Not Available | Not Available | Not Available | |
Solder Paste | Not Available | Not Available | Not Available | Not Available | |
Underfill | Not Available | Not Available | Not Available | Not Available | |
For more information: contact us |
Note(s): |
---|
* NXP does not commit to providing this report for all product materials! |
Disclaimer |
---|
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights. |