MMA8451QR1

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of MMA8451QR1Last Revision (GMT):
Wednesday, 09 June 2021, 01:28:00 PM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
MMA8451QR1SOT1676-1VQFN1633.949443 mg YesNoYesTin (Sn)Cu alloye3contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 101 991672021-05-119Not ApplicableNot ApplicableNot Applicable1 / Unlimited26040 sec.3External manufacturing
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - CuPdAuBonding Wire - CuPdAuCopper and its compoundsCopper, metal7440-50-80.05341096.5429000.157323
Gold and its compoundsGold, metal7440-57-50.0001940.3507000.000571
Palladium and its compoundsPalladium, metal7440-05-30.0017193.1064000.005062
Subtotal0.055323100.00000000.162957
Copper Lead-FrameCopper Lead-FrameCopper and its compoundsCopper, metal7440-50-813.85540094.90000040.811862
Gold and its compoundsGold, metal7440-57-50.0029200.0200000.008601
Inorganic Silicon compoundsSilicon7440-21-30.0934400.6400000.275233
Magnesium and its compoundsMagnesium, metal7439-95-40.0219000.1500000.064508
Nickel and its compoundsNickel, metal7440-02-00.6190404.2400001.823417
Palladium and its compoundsPalladium, metal7440-05-30.0073000.0500000.021503
Subtotal14.600000100.000000043.005124
Die EncapsulantDie EncapsulantEpoxy ResinsProprietary Material-Other Epoxy resins0.3425002.5000001.008853
Inorganic Silicon compoundsSilica, vitreous60676-86-010.96000080.00000032.283298
Inorganic Silicon compoundsSilicon dioxide7631-86-91.3015009.5000003.833642
Inorganic compoundsCarbon Black1333-86-40.0685000.5000000.201771
Phenols and Phenolic ResinsProprietary Material-Other phenolic resins1.0275007.5000003.026559
Subtotal13.700000100.000000040.354123
Epoxy AdhesiveEpoxy AdhesiveOrganic Silicon compoundsSilicone modified epoxy resin218163-11-20.63000090.0000001.855700
Phenols and Phenolic ResinsProprietary Material-Other phenolic resins0.07000010.0000000.206189
Subtotal0.700000100.00000002.061889
Post-plating - Lead FreePost-plating - Lead FreeLead and its compoundsLead, metallic lead and lead alloys7439-92-10.0003200.0200000.000943
Tin and its compoundsTin, metal7440-31-51.59968099.9800004.711948
Subtotal1.600000100.00000004.712890
Semiconductor Die 1Semiconductor DieInorganic Silicon compoundsSilicon, doped0.49000098.0000001.443323
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0100002.0000000.029456
Subtotal0.500000100.00000001.472778
Semiconductor Die 2DieInorganic Silicon compoundsSilicon7440-21-32.65535998.0000007.821511
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0541912.0000000.159623
Subtotal2.709550100.00000007.981134
GlassInorganic Silicon compoundsFibrous-glass-wool65997-17-30.02778232.8510000.081833
Lead and its compoundsLead titanium oxide (PbTiO3)12060-00-30.02900634.2980000.085438
Organic compounds2,2,4-trimethyl-1,3-pentanediol-1-monoisobutyrate25265-77-40.02778232.8510000.081833
Subtotal0.084570100.00000000.249105
Total33.949443100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 MMA8451QR1
Product content declaration of MMA8451QR1
上次修订 Last Revision (GMT):
Wednesday, 09 June 2021, 01:28:00 PM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
键合线-铜钯金
Bonding Wire - CuPdAu
键合线-铜钯金
Bonding Wire - CuPdAu
OOOOOO
铜引线框架
Copper Lead-Frame
铜引线框架
Copper Lead-Frame
OOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
封装后电镀- 无铅
Post-plating - Lead Free
封装后电镀- 无铅
Post-plating - Lead Free
OOOOOO
半导体芯片
Semiconductor Die 1
半导体芯片
Semiconductor Die
OOOOOO
半导体芯片
Semiconductor Die 2
半导体芯片
Die
OOOOOO

玻璃
Glass
XOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品的环保使用期限(EFUP)为50年。
Remark: This semiconductor product has an environmental friendly use period (EFUP) of 50 years.
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of MMA8451QR1Last Revision (GMT):
Wednesday, 09 June 2021, 01:28:00 PM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - CuPdAuTest Report
2 Feb 2021
Test Report
2 Feb 2021
Test Report
2 Feb 2021
Test Report
2 Feb 2021
Copper Lead-FrameAU PLATINGTest Report
13 May 2020
Test Report
13 May 2020
Test Report
13 May 2020
Test Report
13 May 2020
NI PLATINGTest Report
13 May 2020
Test Report
13 May 2020
Test Report
13 May 2020
Test Report
13 May 2020
PD PLATINGTest Report
13 May 2020
Test Report
13 May 2020
Test Report
13 May 2020
Test Report
13 May 2020
Die EncapsulantTest Report
16 Sep 2020
Test Report
16 Sep 2020
Test Report
16 Sep 2020
Test Report
16 Sep 2020
Epoxy AdhesiveTest Report
30 Jun 2020
Test Report
30 Jun 2020
Test Report
30 Jun 2020
Not Available
Post-plating - Lead FreeTest Report
3 Sep 2020
Test Report
3 Sep 2020
Test Report
16 Dec 2019
Test Report
18 Dec 2019
Semiconductor Die 1Test Report
21 Oct 2020
Test Report
21 Oct 2020
Test Report
21 Oct 2020
Test Report
21 Oct 2020
Semiconductor Die 2CAP DIETest Report
3 Aug 2020
Test Report
3 Aug 2020
Test Report
3 Aug 2020
Test Report
3 Aug 2020
LEAD GLASS FRIT DIETest Report
4 Aug 2020
Test Report
4 Aug 2020
Test Report
4 Aug 2020
Test Report
4 Aug 2020
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.