MM912F634DV2AER2

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of MM912F634DV2AER2Last Revision (GMT):
Sunday, 29 November 2020, 03:53:00 AM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
MM912F634DV2AER2SOT1571HLQFP48195.792622 mg YesYesYesTin (Sn)Cu alloye3contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 110 975282020-06-0973 / 168 hours26040 sec.Not ApplicableNot ApplicableNot Applicable3Tianjin, China
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - CuPdAuBonding Wire - CuPdAuCopper and its compoundsCopper, metal7440-50-80.30808598.1000000.157353
Gold and its compoundsGold, metal7440-57-50.0003140.1000000.000160
Palladium and its compoundsPalladium, metal7440-05-30.0056531.8000000.002887
Subtotal0.314052100.00000000.160400
Copper Lead-FrameCopper AlloyCopper and its compoundsCopper, metal7440-50-859.23562597.29100030.254268
Iron and its compoundsIron, metal7439-89-61.4429752.3700000.736991
Lead and its compoundsLead, metallic lead and lead alloys7439-92-10.0103510.0170000.005286
Phosphorus compoundsPhosphorus, elemental (not containing red allotrope)7723-14-00.1010690.1660000.051620
Tin and its compoundsTin, metal7440-31-50.0182660.0300000.009329
Zinc and its compoundsZinc, metal7440-66-60.0767150.1260000.039182
Subtotal60.885000100.000000031.096677
Silver PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000620.0100000.000031
Silver and its compoundsSilver, metal7440-22-40.61493999.9900000.314076
Subtotal0.615000100.00000000.314108
Die EncapsulantDie Encapsulant 1Epoxy ResinsProprietary Material-Other Epoxy resins0.5710001.0000000.291635
Epoxy ResinsTetramethylbiphenyl diglycidyl ether85954-11-62.5695004.5000001.312358
Inorganic Silicon compoundsSilica, vitreous60676-86-051.27580089.80000026.188832
Inorganic compoundsCarbon Black1333-86-40.1142000.2000000.058327
Phenols and Phenolic ResinsPhenol p-xylylene dimethyl ether copolymer26834-02-62.5695004.5000001.312358
Subtotal57.100000100.000000029.163509
Die Encapsulant 2Epoxy ResinsProprietary Material-Other Epoxy resins0.5710001.0000000.291635
Epoxy ResinsTetramethylbiphenyl diglycidyl ether85954-11-62.5695004.5000001.312358
Inorganic Silicon compoundsSilica, vitreous60676-86-051.27580089.80000026.188832
Inorganic compoundsCarbon Black1333-86-40.1142000.2000000.058327
Phenols and Phenolic ResinsPhenol p-xylylene dimethyl ether copolymer26834-02-62.5695004.5000001.312358
Subtotal57.100000100.000000029.163509
Epoxy AdhesiveEpoxy AdhesiveAcrylates2-propenoic acid, (1-methylethylidene)bis(4,1-phenyleneoxy-2,1-ethanediyl) ester24447-78-70.0700007.0000000.035752
AcrylatesDicyclopentenyloxyethyl acrylate65983-31-50.0450004.5000000.022984
Epoxy ResinsEpichlorohydrin, o-cresol, formaldehyde polymer29690-82-20.0200002.0000000.010215
Organic Silicon compounds3-(trimethoxysilyl)propyl methacrylate2530-85-00.0110001.1000000.005618
Organic compoundsOther Organic Peroxides0.0030000.3000000.001532
Polymers1,3-Butadiene, homopolymer, epoxidized, cyclized68441-49-60.0400004.0000000.020430
PolymersPoly(acrylonitrile-co-butadiene-co-acrylic acid), dicarboxy terminated68891-50-90.0110001.1000000.005618
Silver and its compoundsSilver, metal7440-22-40.80000080.0000000.408596
Subtotal1.000000100.00000000.510745
Post-plating - Lead FreePost-plating - Lead FreeLead and its compoundsLead, metallic lead and lead alloys7439-92-10.0005400.0200000.000276
Tin and its compoundsTin, metal7440-31-52.69946099.9800001.378734
Subtotal2.700000100.00000001.379010
Semiconductor Die 1Semiconductor DieInorganic Silicon compoundsSilicon, doped7.15400098.0000003.653866
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.1460002.0000000.074569
Subtotal7.300000100.00000003.728435
Semiconductor Die 2Semiconductor DieInorganic Silicon compoundsSilicon, doped8.60299998.0000004.393934
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.1755712.0000000.089672
Subtotal8.778570100.00000004.483606
Total195.792622100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 MM912F634DV2AER2
Product content declaration of MM912F634DV2AER2
上次修订 Last Revision (GMT):
Sunday, 29 November 2020, 03:53:00 AM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
键合线-铜钯金
Bonding Wire - CuPdAu
键合线-铜钯金
Bonding Wire - CuPdAu
OOOOOO
铜引线框架
Copper Lead-Frame
铜合金
Copper Alloy
OOOOOO

镀银
Silver Plating
OOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant 1
OOOOOO

芯片密封胶
Die Encapsulant 2
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
封装后电镀- 无铅
Post-plating - Lead Free
封装后电镀- 无铅
Post-plating - Lead Free
OOOOOO
半导体芯片
Semiconductor Die 1
半导体芯片
Semiconductor Die
OOOOOO
半导体芯片
Semiconductor Die 2
半导体芯片
Semiconductor Die
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of MM912F634DV2AER2Last Revision (GMT):
Sunday, 29 November 2020, 03:53:00 AM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - CuPdAuNot AvailableNot AvailableNot AvailableNot Available
Copper Lead-FrameNot AvailableNot AvailableNot AvailableNot Available
Die EncapsulantNot AvailableNot AvailableNot AvailableNot Available
Epoxy AdhesiveNot AvailableNot AvailableNot AvailableNot Available
Post-plating - Lead FreeNot AvailableNot AvailableNot AvailableNot Available
Semiconductor Die 1Not AvailableNot AvailableNot AvailableNot Available
Semiconductor Die 2Not AvailableNot AvailableNot AvailableNot Available
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.