MCIMX6U7CVM08AC

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of MCIMX6U7CVM08ACLast Revision (GMT):
Saturday, 10 April 2021, 04:37:00 AM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
MCIMX6U7CVM08ACSOT1529-1LFBGA6241246.524951 mg YesYesYesNickel/Gold (Ni/Au)Othere1contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 149 355572020-10-15103 / 168 hours26040 sec.Not ApplicableNot ApplicableNot Applicable3External manufacturing;Tianjin, China
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - CuPdBonding Wire - CuPdCopper and its compoundsCopper, metal7440-50-88.14220298.0994000.653192
Gold and its compoundsGold, metal7440-57-50.0083000.1000000.000666
Palladium and its compoundsPalladium, metal7440-05-30.1494491.8006000.011989
Subtotal8.299951100.00000000.665847
Die EncapsulantDie EncapsulantAluminum and its compoundsAluminum, metal7429-90-514.0250092.0010001.125129
Inorganic Silicon compoundsSilica, vitreous60676-86-0490.52486569.98500039.351388
Inorganic Silicon compoundsSilicon dioxide7631-86-9126.22508118.00900010.126158
Magnesium and its compoundsMagnesium, metal7439-95-47.0125051.0005000.562564
Phenols and Phenolic ResinsOther phenolic resins21.0375133.0015001.687693
PolymersOther acrylic/epoxy resin mixture42.0750276.0030003.375386
Subtotal700.900000100.000000056.228317
Epoxy AdhesiveEpoxy AdhesiveInorganic Silicon compoundsSilicon dioxide7631-86-90.67500045.0000000.054150
Non-Halogenated Organic Compounds - SpecificBenzenesulfonic acid, 4-((3-((2-hydroxy-3-(((4-methoxyphenyl)amino)carbonyl)-1-naphthalenyl)azo)-4-methylbenzoyl)amino)-, calcium sa43035-18-30.0001500.0100000.000012
Organic Silicon compoundsDimethyl silicone polymer with silica67762-90-70.0750005.0000000.006017
PolymersPlastic: EP - Epoxide, Epoxy0.74985049.9900000.060155
Subtotal1.500000100.00000000.120334
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon, doped18.03200098.0000001.446582
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.3680002.0000000.029522
Subtotal18.400000100.00000001.476104
Solder Ball - SAC, Lead FreeSolder Ball - SAC, Lead FreeCopper and its compoundsCopper, metal7440-50-81.5158490.5009000.121606
Silver and its compoundsSilver, metal7440-22-49.0950923.0054000.729636
Tin and its compoundsTin, metal7440-31-5292.01406096.49370023.426251
Subtotal302.625000100.000000024.277493
Substrate, Pre-plated NiAuCopper FoilChromium and Chromium III compoundsChromium, metal7440-47-30.0024550.0050000.000197
Copper and its compoundsCopper, metal7440-50-849.06247399.9250003.935940
Nickel and its compoundsNickel, metal7440-02-00.0245500.0500000.001969
Zinc and its compoundsZinc, metal7440-66-60.0098200.0200000.000788
Subtotal49.099298100.00000003.938894
Copper PlatingCopper and its compoundsCopper, metal7440-50-825.36578699.9900002.034920
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0025370.0100000.000204
Subtotal25.368323100.00000002.035124
Gold PlatingGold and its compoundsGold, metal7440-57-55.31849699.9900000.426666
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0005320.0100000.000043
Subtotal5.319028100.00000000.426708
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0040920.0100000.000328
Nickel and its compoundsNickel, metal7440-02-040.91256899.9900003.282130
Subtotal40.916659100.00000003.282458
Solder MaskBarium and its compoundsBarium sulfate7727-43-711.90376329.1000000.954956
Inorganic Silicon compoundsSilicon dioxide7631-86-90.2454380.6000000.019690
Magnesium and its compoundsTalc14807-96-61.2271923.0000000.098449
Organic compoundsOther organic compounds.1.4726303.6000000.118139
PolymersPlastic: EP - Epoxide, Epoxy8.01765519.6000000.643200
PolymersPlastic: PAK18.03972444.1000001.447201
Subtotal40.906402100.00000003.281635
Substrate CoreEpoxy ResinsProprietary Material-Other Epoxy resins26.40206449.6370002.118053
Inorganic Silicon compoundsFibrous-glass-wool65997-17-326.59514550.0000002.133543
Phenols - SpecificBisphenol A80-05-70.1930810.3630000.015489
Subtotal53.190290100.00000004.267086
Total1246.524951100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 MCIMX6U7CVM08AC
Product content declaration of MCIMX6U7CVM08AC
上次修订 Last Revision (GMT):
Saturday, 10 April 2021, 04:37:00 AM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
焊丝-铜钯
Bonding Wire - CuPd
焊丝-铜钯
Bonding Wire - CuPd
OOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOO
焊锡球-铅银铜,无铅
Solder Ball - SAC, Lead Free
焊锡球-铅银铜,无铅
Solder Ball - SAC, Lead Free
OOOOOO
基板,镍金预镀
Substrate, Pre-plated NiAu
铜箔
Copper Foil
OOOOOO

镀铜
Copper Plating
OOOOOO

镀金材料
Gold Plating
OOOOOO

镀镍层
Nickel Plating
OOOOOO

阻焊层
Solder Mask
OOOOOO

有机基质芯
Substrate Core
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of MCIMX6U7CVM08ACLast Revision (GMT):
Saturday, 10 April 2021, 04:37:00 AM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - CuPdTest Report
10 Feb 2020
Test Report
10 Feb 2020
Test Report
10 Feb 2020
Test Report
10 Feb 2020
Die EncapsulantTest Report
24 Apr 2020
Test Report
24 Apr 2020
Test Report
24 Apr 2020
Test Report
24 Apr 2020
Epoxy AdhesiveTest Report
8 Sep 2020
Test Report
8 Sep 2020
Test Report
8 Sep 2020
Not Available
Semiconductor DieTest Report
25 Dec 2020
Test Report
25 Dec 2020
Test Report
25 Dec 2020
Test Report
25 Dec 2020
Solder Ball - SAC, Lead FreeTest Report
16 Sep 2019
Test Report
16 Sep 2019
Test Report
16 Sep 2019
Test Report
16 Sep 2019
Substrate, Pre-plated NiAuAU PLATINGNot AvailableTest Report
6 Nov 2019
Test Report
6 Nov 2019
Test Report
6 Nov 2019
AUS 308Test Report
23 Dec 2020
Test Report
23 Dec 2020
Test Report
23 Dec 2020
Test Report
23 Dec 2020
COPPER FOILTest Report
7 Jan 2021
Test Report
16 Mar 2020
Test Report
16 Mar 2020
Test Report
16 Mar 2020
CU PLATINGTest Report
16 Apr 2020
Test Report
16 Apr 2020
Test Report
16 Apr 2020
Test Report
16 Apr 2020
HL832NXATest Report
6 Apr 2020
Test Report
6 Apr 2020
Test Report
6 Apr 2020
Test Report
6 Apr 2020
NI PLATINGTest Report
16 Apr 2020
Test Report
16 Apr 2020
Test Report
16 Apr 2020
Test Report
16 Apr 2020
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.