MRF5S9080NBR1

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

Product content declaration of MRF5S9080NBR1
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen FreeLead FreeEU RoHS CompliantPlatingBase Alloy
MRF5S9080NBR1SOT1735-1FM4F1911.050639 mg YesNoYesTin (Sn)Cu alloye3contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
| Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
| Floor Life
Peak Package temperatureMax time at peak temperature
9353 168 355282020-01-106Not ApplicableNot ApplicableNot Applicable3 | 168 hours26040 sec.3Kuala Lumpur, Malaysia
SubpartCategorySubstancesCAS numberMass(mg)Mass(%) of
Subpart
Mass(%) of
Total part
Bonding Wire - AuAluminum and its compoundsAluminum, metal7429-90-519.49868999.9900001.020312
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0019500.0100000.000102
Subtotal19.500639100.00000001.020415
Copper Lead-FrameCopper and its compoundsCopper, metal7440-50-8999.04296296.39550052.277158
Iron and its compoundsIron, metal7439-89-624.3554002.3500001.274451
Lead and its compoundsLead, metallic lead and lead alloys7439-92-10.1761880.0170000.009219
Nickel and its compoundsNickel, metal7440-02-010.3640001.0000000.542319
Phosphorus compoundsPhosphorus, elemental (not containing red allotrope)7723-14-00.8550300.0825000.044741
Tin and its compoundsTin, metal7440-31-50.3109200.0300000.016270
Zinc and its compoundsZinc, metal7440-66-61.2955000.1250000.067790
Subtotal1036.400000100.000000054.231949
Die EncapsulantAnhydridesBenzophenonetetracarboxylic Acid Dianhydride2421-28-559.3914377.4838003.107790
Epoxy ResinsEpichlorohydrin, o-cresol, formaldehyde polymer29690-82-223.7564162.9935001.243108
Epoxy ResinsOther Epoxy resins23.7564162.9935001.243108
Epoxy ResinsProprietary Material-Other Epoxy resins23.7564162.9935001.243108
Inorganic Silicon compoundsQuartz14808-60-723.7564162.9935001.243108
Inorganic Silicon compoundsSilica, vitreous60676-86-0633.51183479.82760033.149924
Magnesium and its compoundsMagnesium, metal7439-95-41.4165760.1785000.074125
Organic Silicon compoundsProprietary Material-Other organic silicon compounds4.2544900.5361000.222626
Subtotal793.600000100.000000041.526895
Post-plating - Lead FreeLead and its compoundsLead, metallic lead and lead alloys7439-92-10.0020400.0200000.000107
Tin and its compoundsTin, metal7440-31-510.19796099.9800000.533631
Subtotal10.200000100.00000000.533738
Semiconductor DieGold and its compoundsGold, metal7440-57-50.2621401.0200000.013717
Inorganic Silicon compoundsSilicon, doped24.92910397.0004001.304471
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.5087571.9796000.026622
Subtotal25.700000100.00000001.344810
Solder WireLead and its compoundsLead, metallic lead and lead alloys7439-92-124.49575095.5000001.281795
Silver and its compoundsSilver, metal7440-22-40.6412502.5000000.033555
Tin and its compoundsTin, metal7440-31-50.5130002.0000000.026844
Subtotal25.650000100.00000001.342194
Total1911.050639100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
Product content declaration of MRF5S9080NBR1
产品内容声明 MRF5S9080NBR1
Name of the part
部件名称
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
Bonding Wire - Au
焊丝-金
OOOOOO
Copper Lead-Frame
铜引线框架
OOOOOO
Die Encapsulant
芯片密封胶
OOOOOO
Post-plating - Lead Free
封装后电镀- 无铅
OOOOOO
Semiconductor Die
半导体芯片
OOOOOO
Solder Wire
焊丝
XOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品的环保使用期限(EFUP)为50年。
Remark: This semiconductor product has an environmental friendly use period (EFUP) of 50 years.
Disclaimer
免责声明
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.

本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。
Compliance Documentation of MRF5S9080NBR1
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - AuTest Report
26 Nov 2019
Test Report
26 Nov 2019
Test Report
26 Nov 2019
Test Report
26 Nov 2019
Copper Lead-FrameCDA 10200Test Report
2 Aug 2019
Test Report
2 Aug 2019
Test Report
2 Aug 2019
Not Available
CDA 194Test Report
2 Aug 2019
Test Report
2 Aug 2019
Test Report
2 Aug 2019
Not Available
CDA 194 + NI PLATINGTest Report
2 Aug 2019
Test Report
2 Aug 2019
Test Report
2 Aug 2019
Not Available
Die EncapsulantNot AvailableNot AvailableNot AvailableNot Available
Post-plating - Lead FreeTest Report
17 Aug 2018
Test Report
14 Mar 2018
Test Report
17 Aug 2018
Test Report
17 Aug 2018
Semiconductor DieTest Report
20 May 2019
Test Report
20 May 2019
Test Report
20 May 2019
Test Report
20 May 2019
Solder WireTest Report
30 Nov 2018
Test Report
30 Nov 2018
Not AvailableNot Available
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.