MRFE6S9205HSR3

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

Product content declaration of MRFE6S9205HSR3
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
MRFE6S9205HSR3SOT1789-1CFM2F6894.148411 mg YesYesYesN/ANot Applicablee4contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
| Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
| Floor Life
Peak Package temperatureMax time at peak temperature
9353 212 861282018-09-146NA | Not AvailableNot ApplicableNot ApplicableNot ApplicableNot ApplicableNot Applicable3Kuala Lumpur, Malaysia
SubpartCategorySubstancesCAS numberMass(mg)Mass(%) of
Subpart
Mass(%) of
Total part
Bonding WireAluminum and its compoundsAluminum, metal7429-90-514.572411100.0000000.211374
Subtotal14.572411100.00000000.211374
CapAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-11364.64640094.40000019.794271
Calcium and its compoundsCalcium monoxide1305-78-87.2280000.5000000.104843
Inorganic Silicon compoundsQuartz14808-60-757.8240004.0000000.838740
Magnesium and its compoundsMagnesium-oxide1309-48-414.4560001.0000000.209685
Titanium and its compoundsTitanium (IV) Oxide13463-67-71.4456000.1000000.020969
Subtotal1445.600000100.000000020.968507
Header Assembly/FlangeAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-1286.6878015.4038004.158422
Cobalt and its compoundsCobalt, metal7440-48-419.9850650.3767000.289884
Copper and its compoundsCopper, metal7440-50-82367.28321844.62110034.337573
Gold and its compoundsGold, metal7440-57-57.7881800.1468000.112968
Inorganic Silicon compoundsProprietary Material-Other glass compounds (without lead, chromium, cadmium or mercury)21.7464250.4099000.315433
Inorganic Silicon compoundsQuartz14808-60-79.8413320.1855000.142749
Iron and its compoundsIron, metal7439-89-6104.9176131.9776001.521836
Molybdenum and its compoundsMolybdenum, metal7439-98-72189.77318641.27520031.762780
Nickel and its compoundsNickel, metal7440-02-0191.3197293.6062002.775103
Palladium and its compoundsPalladium, metal7440-05-35.0082030.0944000.072644
Silver and its compoundsSilver, metal7440-22-441.4396980.7811000.601085
Titanium and its compoundsTitanium (III) oxide (Ti2O3)1344-54-31.7613600.0332000.025549
Tungsten and its compoundsTungsten, metal7440-33-757.7481901.0885000.837641
Subtotal5305.300000100.000000076.953667
Semiconductor Die 3Gold and its compoundsGold, metal7440-57-50.6863271.0200000.009955
Inorganic Silicon compoundsSilicon, doped65.26865997.0004000.946725
Miscellaneous substancesOther miscellaneous substances (less than 10%).1.3320131.9796000.019321
Subtotal67.287000100.00000000.976002
Semiconductor Die 2Gold and its compoundsGold, metal7440-57-50.1162801.0200000.001687
Inorganic Silicon compoundsSilicon, doped11.05804697.0004000.160398
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.2256741.9796000.003273
Subtotal11.400000100.00000000.165358
Semiconductor Die 3Inorganic Silicon compoundsSilicon, doped33.51600098.0000000.486151
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.6840002.0000000.009921
Subtotal34.200000100.00000000.496073
Semiconductor Die 4Inorganic Silicon compoundsSilicon, doped15.47322098.0000000.224440
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.3157802.0000000.004580
Subtotal15.789000100.00000000.229020
Total6894.148411100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
Product content declaration of MRFE6S9205HSR3
产品内容声明 MRFE6S9205HSR3
Name of the part
部件名称
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
Bonding Wire
焊线
OOOOOO
Cap
盖子
OOOOOO
Header Assembly/Flange
封装焊头/法兰
OOOOOO
Semiconductor Die 3
半导体芯片
OOOOOO
Semiconductor Die 2
半导体芯片
OOOOOO
Semiconductor Die 3
半导体芯片
OOOOOO
Semiconductor Die 4
半导体芯片
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
Disclaimer
免责声明
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.

本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。
Compliance Documentation of MRFE6S9205HSR3
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding WireTest Report
7 Dec 2018
Test Report
7 Dec 2018
Test Report
7 Dec 2018
Test Report
7 Dec 2018
CapAGCU SOLDERTest Report
26 May 2017Test Report
26 May 2017
Test Report
26 May 2017Test Report
26 May 2017
Test Report
26 May 2017Test Report
26 May 2017
Not Available
ALLOYTest Report
5 Jul 2016Test Report
5 Jul 2016
Test Report
5 Jul 2016Test Report
5 Jul 2016
Not AvailableNot Available
AU PLATINGTest Report
25 Apr 2018Test Report
25 Apr 2018
Test Report
25 Apr 2018Test Report
25 Apr 2018
Test Report
25 Apr 2018Test Report
25 Apr 2018
Not Available
CERAMICTest Report
7 Nov 2018Test Report
7 Nov 2018
Test Report
7 Nov 2018Test Report
7 Nov 2018
Test Report
7 Nov 2018Test Report
7 Nov 2018
Not Available
CPC BOARDTest Report
26 Oct 2015Test Report
26 Oct 2015
Not AvailableNot AvailableNot Available
ELECTRIC CONDUCTOR (TUNGSTEN)Test Report
15 Nov 2017Test Report
15 Nov 2017
Test Report
15 Nov 2017Test Report
15 Nov 2017
Test Report
15 Nov 2017Test Report
15 Nov 2017
Not Available
NICO PLATINGTest Report
12 Dec 2017Test Report
12 Dec 2017
Test Report
12 Dec 2017Test Report
12 Dec 2017
Test Report
12 Dec 2017Test Report
12 Dec 2017
Not Available
PD PLATINGTest Report
31 Mar 2016Test Report
31 Mar 2016
Test Report
31 Mar 2016Test Report
31 Mar 2016
Not AvailableNot Available
Header Assembly/FlangeNot AvailableNot AvailableNot AvailableNot Available
Semiconductor Die 3Not AvailableNot AvailableNot AvailableNot Available
Semiconductor Die 2Not AvailableNot AvailableNot AvailableNot Available
Semiconductor Die 3Not AvailableNot AvailableNot AvailableNot Available
Semiconductor Die 4Not AvailableNot AvailableNot AvailableNot Available
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.