MCZ33789AE

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

Product content declaration of MCZ33789AE
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
MCZ33789AESOT1510-2HLQFP64380.597799 mg YesYesYesTin (Sn)Cu alloye3contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
| Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
| Floor Life
Peak Package temperatureMax time at peak temperature
9353 213 645572018-06-0723 | 168 hours26040 sec.Not ApplicableNot ApplicableNot Applicable3Tianjin, China
SubpartCategorySubstancesCAS numberMass(mg)Mass(%) of
Subpart
Mass(%) of
Total part
Bonding WireGold and its compoundsGold, metal7440-57-515.757249100.0000004.140131
Subtotal15.757249100.00000004.140131
Copper Lead-FrameCopper and its compoundsCopper, metal7440-50-892.47273396.39550024.296707
Iron and its compoundsIron, metal7439-89-62.2543682.3500000.592323
Lead and its compoundsLead, metallic lead and lead alloys7439-92-10.0163080.0170000.004285
Phosphorus compoundsPhosphorus, elemental (not containing red allotrope)7723-14-00.0791430.0825000.020794
Silver and its compoundsSilver, metal7440-22-40.9593061.0000000.252052
Tin and its compoundsTin, metal7440-31-50.0287790.0300000.007562
Zinc and its compoundsZinc, metal7440-66-60.1199130.1250000.031506
Subtotal95.930550100.000000025.205230
Die EncapsulantEpoxy ResinsProprietary Material-Other Epoxy resins10.4767424.3364002.752707
Inorganic Silicon compoundsSilica, vitreous60676-86-0220.50252291.26760057.935837
Inorganic compoundsCarbon Black1333-86-40.4629060.1916000.121626
Organic Phosphorus compoundsOther organic phosphorous compounds0.1998030.0827000.052497
Organic Phosphorus compoundsProprietary Material-Other organic phosphorous compounds0.1998030.0827000.052497
Phenols and Phenolic ResinsOther phenolic resins0.6213950.2572000.163268
Phenols and Phenolic ResinsProprietary Material-Other phenolic resins9.1368293.7818002.400652
Subtotal241.600000100.000000063.479085
Epoxy AdhesiveCadmium and its compoundsCadmium, metal7440-43-90.0000180.0011000.000005
Epoxy ResinsPhenolic Polymer Resin, Epikote 1559003-36-50.29825418.6409000.078365
Lead and its compoundsLead, metallic lead and lead alloys7439-92-10.0000180.0011000.000005
Silver and its compoundsSilver, metal7440-22-41.30171081.3569000.342017
Subtotal1.600000100.00000000.420391
Post-plating - Lead FreeLead and its compoundsLead, metallic lead and lead alloys7439-92-10.0020020.0200000.000526
Tin and its compoundsTin, metal7440-31-510.00799899.9800002.629547
Subtotal10.010000100.00000002.630073
Semiconductor DieInorganic Silicon compoundsSilicon, doped15.38600098.0000004.042588
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.3140002.0000000.082502
Subtotal15.700000100.00000004.125090
Total380.597799100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
Product content declaration of MCZ33789AE
产品内容声明 MCZ33789AE
Name of the part
部件名称
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
Bonding Wire
焊线
OOOOOO
Copper Lead-Frame
铜引线框架
OOOOOO
Die Encapsulant
芯片密封胶
OOOOOO
Epoxy Adhesive
环氧树脂粘合剂
OOOOOO
Post-plating - Lead Free
封装后电镀- 无铅
OOOOOO
Semiconductor Die
半导体芯片
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
Disclaimer
免责声明
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.

本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。
Compliance Documentation of MCZ33789AE
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding WireTest Report
15 May 2018
Not AvailableTest Report
15 May 2018
Not Available
Copper Lead-FrameAG PLATINGTest Report
21 Dec 2018
Test Report
21 Dec 2018
Test Report
21 Dec 2018
Not Available
CDA 194Test Report
21 Dec 2018
Test Report
21 Dec 2018
Test Report
21 Dec 2018
Not Available
Die EncapsulantTest Report
18 Jan 2019
Test Report
18 Jan 2019
Test Report
18 Jan 2019
Test Report
18 Jan 2019
Epoxy AdhesiveTest Report
27 Aug 2018
Test Report
27 Aug 2018
Test Report
27 Aug 2018
Test Report
27 Aug 2018
Post-plating - Lead FreeTest Report
7 Nov 2018
Test Report
14 Mar 2018
Test Report
7 Nov 2018
Test Report
7 Nov 2018
Semiconductor DieNot AvailableNot AvailableNot AvailableNot Available
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.