MPC8347CVVAJDB

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of MPC8347CVVAJDBLast Revision (GMT):
Friday, 09 April 2021, 09:47:00 PM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
MPC8347CVVAJDBSOT1706-1LBGA6729210.312766 mg YesYesYesNickel/Gold (Ni/Au)Othere2contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 252 775572021-01-2583 / 168 hours26040 sec.Not ApplicableNot ApplicableNot Applicable3Kuala Lumpur, Malaysia
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - CuPdAuBonding Wire - CuPdAuCopper and its compoundsCopper, metal7440-50-815.20251797.6350000.165060
Gold and its compoundsGold, metal7440-57-50.0264080.1696000.000287
Palladium and its compoundsPalladium, metal7440-05-30.3418412.1954000.003711
Subtotal15.570766100.00000000.169058
Die EncapsulantDie EncapsulantEpoxy ResinsOther Epoxy resins11.6640006.0000000.126641
Inorganic Silicon compoundsSilica, vitreous60676-86-0167.18400086.0000001.815183
Inorganic compoundsCarbon Black1333-86-41.9440001.0000000.021107
Inorganic compoundsOther inorganic compounds3.8880002.0000000.042214
Phenols and Phenolic ResinsOther phenolic resins9.7200005.0000000.105534
Subtotal194.400000100.00000002.110678
Epoxy AdhesiveEpoxy AdhesiveAromatic amines and their salts1,3,5-Triazine-2,4-diamine, 6-[2-(2-methyl-1H-imidazol-1-yl)ethyl]38668-46-10.3802950.8451000.004129
Epoxy ResinsPhenolic Polymer Resin, Epikote 1559003-36-55.83105512.9579000.063310
Phenols and Phenolic Resins4,4'-Dihydroxydiphenyl92-88-60.3802950.8451000.004129
Silver and its compoundsSilver, metal7440-22-438.40835585.3519000.417015
Subtotal45.000000100.00000000.488583
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon, doped29.40000098.0000000.319207
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.6000002.0000000.006514
Subtotal30.000000100.00000000.325722
Solder Ball - Lead FreeSolder Ball - Lead FreeLead and its compoundsLead, metallic lead and lead alloys7439-92-10.1598230.0213000.001735
Silver and its compoundsSilver, metal7440-22-426.2619703.5000000.285137
Tin and its compoundsTin, metal7440-31-5723.92020796.4787007.859887
Subtotal750.342000100.00000008.146759
Substrate, Pre-plated NiAuSubstrate, Pre-plated NiAuAromatic hydrocarbon compoundsOther Aromatic hydrocarbon compounds3.2209500.0394000.034971
Barium and its compoundsOther barium compounds2.5179000.0308000.027338
Copper and its compoundsCopper, metal7440-50-87361.11335090.04420079.922512
Copper and its compoundsCupric oxide1317-38-0214.8144752.6277002.332326
Copper and its compoundsOther copper compounds0.0817500.0010000.000888
Gold and its compoundsGold, metal7440-57-51.1199750.0137000.012160
Inorganic compoundsOther inorganic compounds10.1370000.1240000.110061
Nickel and its compoundsNickel, metal7440-02-010.3495500.1266000.112369
Organic Silicon compoundsOther organic Silicon Compounds192.6602252.3567002.091788
Organic compoundsOther organic compounds.12.8347500.1570000.139352
PhthalatesPolyethylene terephthalate25038-59-93.2046000.0392000.034794
PolymersOther non-halogenated polymers7.2430500.0886000.078641
PolymersPoly[(1,1',3,3'-tetrahydro-1,1',3,3'-tetraoxo[5,5'-bi-2H-isoindole]-2,2'-diyl)-1,4-phenylene]32197-39-070.5829500.8634000.766347
PolymersProprietary Material-Other acrylic/epoxy resin mixture256.6623003.1396002.786684
Zirconium and its compoundsZirconium, metal7440-67-728.4571750.3481000.308971
Subtotal8175.000000100.000000088.759201
Total9210.312766100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 MPC8347CVVAJDB
Product content declaration of MPC8347CVVAJDB
上次修订 Last Revision (GMT):
Friday, 09 April 2021, 09:47:00 PM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
键合线-铜钯金
Bonding Wire - CuPdAu
键合线-铜钯金
Bonding Wire - CuPdAu
OOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOO
焊锡球-无铅
Solder Ball - Lead Free
焊锡球-无铅
Solder Ball - Lead Free
OOOOOO
基板,镍金预镀
Substrate, Pre-plated NiAu
基板,镍金预镀
Substrate, Pre-plated NiAu
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of MPC8347CVVAJDBLast Revision (GMT):
Friday, 09 April 2021, 09:47:00 PM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - CuPdAuTest Report
2 Feb 2021
Test Report
2 Feb 2021
Test Report
2 Feb 2021
Test Report
2 Feb 2021
Die EncapsulantTest Report
24 Apr 2020
Test Report
24 Apr 2020
Test Report
24 Apr 2020
Test Report
24 Apr 2020
Epoxy AdhesiveTest Report
16 Nov 2020
Test Report
16 Nov 2020
Test Report
16 Nov 2020
Test Report
16 Nov 2020
Semiconductor DieTest Report
4 Aug 2020
Test Report
4 Aug 2020
Test Report
4 Aug 2020
Test Report
4 Aug 2020
Solder Ball - Lead FreeTest Report
9 Dec 2019
Test Report
9 Dec 2019
Test Report
9 Dec 2019
Test Report
9 Dec 2019
Substrate, Pre-plated NiAuNot AvailableNot AvailableNot AvailableNot Available
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.