MPC8347VVAGDB

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

Product content declaration of MPC8347VVAGDB
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
MPC8347VVAGDBSOT1706-1LBGA6729237.525737 mg NoYesYesTin/Silver (Sn/Ag)Othere2contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
| Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
| Floor Life
Peak Package temperatureMax time at peak temperature
9353 252 845572019-01-2033 | 168 hours26040 sec.Not ApplicableNot ApplicableNot Applicable3Kuala Lumpur, Malaysia
SubpartCategorySubstancesCAS numberMass(mg)Mass(%) of
Subpart
Mass(%) of
Total part
Bonding WireGold and its compoundsGold, metal7440-57-542.783737100.0000000.463151
Subtotal42.783737100.00000000.463151
Die EncapsulantEpoxy ResinsOther Epoxy resins11.6640006.0000000.126268
Inorganic Silicon compoundsSilica, vitreous60676-86-0167.18400086.0000001.809835
Inorganic compoundsCarbon Black1333-86-41.9440001.0000000.021045
Inorganic compoundsOther inorganic compounds3.8880002.0000000.042089
Phenols and Phenolic ResinsOther phenolic resins9.7200005.0000000.105223
Subtotal194.400000100.00000002.104460
Epoxy AdhesiveAromatic amines and their salts1,3,5-Triazine-2,4-diamine, 6-[2-(2-methyl-1H-imidazol-1-yl)ethyl]38668-46-10.3802950.8451000.004117
Epoxy ResinsPhenolic Polymer Resin, Epikote 1559003-36-55.83105512.9579000.063124
Phenols and Phenolic Resins4,4'-Dihydroxydiphenyl92-88-60.3802950.8451000.004117
Silver and its compoundsSilver, metal7440-22-438.40835585.3519000.415786
Subtotal45.000000100.00000000.487143
Semiconductor DieInorganic Silicon compoundsSilicon, doped29.40000098.0000000.318267
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.6000002.0000000.006495
Subtotal30.000000100.00000000.324762
Solder Ball - Lead FreeAluminum and its compoundsAluminum, metal7429-90-50.0240110.0032000.000260
Antimony and its compoundsAntimony, metal7440-36-00.0937930.0125000.001015
Arsenic and its compoundsArsenic, metal7440-38-20.0562760.0075000.000609
Bismuth and its compoundsBismuth, metal7440-69-90.1410640.0188000.001527
Cadmium and its compoundsCadmium, metal7440-43-90.0097540.0013000.000106
Copper and its compoundsCopper, metal7440-50-80.0472720.0063000.000512
Gold and its compoundsGold, metal7440-57-50.0472720.0063000.000512
Indium and its compoundsIndium, metal7440-74-60.0472720.0063000.000512
Inorganic compoundsSulfur7704-34-90.0075030.0010000.000081
Iron and its compoundsIron, metal7439-89-60.0825380.0110000.000893
Lead and its compoundsLead, metallic lead and lead alloys7439-92-10.2348570.0313000.002542
Nickel and its compoundsNickel, metal7440-02-00.0240110.0032000.000260
Phosphorus compoundsPhosphorus, elemental (not containing red allotrope)7723-14-00.0472720.0063000.000512
Silver and its compoundsSilver, metal7440-22-426.2634713.5002000.284313
Tin and its compoundsTin, metal7440-31-5723.20138096.3829007.828951
Zinc and its compoundsZinc, metal7440-66-60.0142570.0019000.000154
Subtotal750.342000100.00000008.122759
SubstrateAromatic hydrocarbon compoundsOther Aromatic hydrocarbon compounds3.2209500.0394000.034868
Barium and its compoundsOther barium compounds2.5179000.0308000.027257
Copper and its compoundsCopper, metal7440-50-87361.11335090.04420079.687067
Copper and its compoundsCupric oxide1317-38-0214.8144752.6277002.325455
Copper and its compoundsOther copper compounds0.0817500.0010000.000885
Gold and its compoundsGold, metal7440-57-51.1199750.0137000.012124
Inorganic compoundsOther inorganic compounds10.1370000.1240000.109737
Nickel and its compoundsNickel, metal7440-02-010.3495500.1266000.112038
Organic Silicon compoundsOther organic Silicon Compounds192.6602252.3567002.085626
Organic compoundsOther organic compounds.12.8347500.1570000.138941
PhthalatesPolyethylene terephthalate25038-59-93.2046000.0392000.034691
PolymersOther non-halogenated polymers7.2430500.0886000.078409
PolymersPoly[(1,1',3,3'-tetrahydro-1,1',3,3'-tetraoxo[5,5'-bi-2H-isoindole]-2,2'-diyl)-1,4-phenylene]32197-39-070.5829500.8634000.764089
PolymersProprietary Material-Other acrylic/epoxy resin mixture256.6623003.1396002.778475
Zirconium and its compoundsZirconium, metal7440-67-728.4571750.3481000.308061
Subtotal8175.000000100.000000088.497724
Total9237.525737100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
Product content declaration of MPC8347VVAGDB
产品内容声明 MPC8347VVAGDB
Name of the part
部件名称
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
Bonding Wire
焊线
OOOOOO
Die Encapsulant
芯片密封胶
OOOOOO
Epoxy Adhesive
环氧树脂粘合剂
OOOOOO
Semiconductor Die
半导体芯片
OOOOOO
Solder Ball - Lead Free
焊锡球-无铅
OOOOOO
Substrate
基板
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
Disclaimer
免责声明
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.

本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。
Compliance Documentation of MPC8347VVAGDB
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding WireTest Report
15 May 2018
Not AvailableTest Report
15 May 2018
Not Available
Die EncapsulantTest Report
23 May 2018
Test Report
23 May 2018
Test Report
23 May 2018
Test Report
23 May 2018
Epoxy AdhesiveTest Report
21 Nov 2018
Test Report
21 Nov 2018
Test Report
21 Nov 2018
Test Report
21 Nov 2018
Semiconductor DieNot AvailableNot AvailableNot AvailableNot Available
Solder Ball - Lead FreeNot AvailableNot AvailableNot AvailableNot Available
SubstrateNot AvailableNot AvailableNot AvailableNot Available
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.