P5040NXN1TMB

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

Product content declaration of P5040NXN1TMB
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
P5040NXN1TMBSOT1629-1BGA129518914.195000 mg YesNoYesTin/Silver/Copper (Sn/Ag/Cu)Othere1contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
| Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
| Floor Life
Peak Package temperatureMax time at peak temperature
9353 257 315572019-04-0523 | 168 hours24530 sec.Not ApplicableNot ApplicableNot Applicable3External manufacturing
SubpartCategorySubstancesCAS numberMass(mg)Mass(%) of
Subpart
Mass(%) of
Total part
Die EncapsulantAluminum and its compoundsAluminum, metal7429-90-51358.17632072.0000007.180725
Miscellaneous substancesProprietary Material-Other miscellaneous substances.18.8635601.0000000.099732
Organic Silicon compoundsProprietary Material-Other siloxanes and silicones169.7720409.0000000.897591
Zinc and its compoundsZinc oxide1314-13-2339.54408018.0000001.795181
Subtotal1886.356000100.00000009.973229
Epoxy AdhesiveInorganic Silicon compoundsQuartz14808-60-74.61040040.0000000.024375
Organic Silicon compoundsDimethylvinylated and trimethylated silica68988-89-61.72890015.0000000.009141
Organic Silicon compoundsSiloxanes and silicones, di-Me, vinyl group-terminated68083-19-25.18670045.0000000.027422
Subtotal11.526000100.00000000.060938
Heat SpreaderCopper and its compoundsCopper, metal7440-50-812628.46852299.67850066.767148
Nickel and its compoundsNickel, metal7440-02-040.7314780.3215000.215349
Subtotal12669.200000100.000000066.982496
Semiconductor DieInorganic Silicon compoundsSilicon, doped350.34120089.1000001.852266
Lead and its compoundsLead, metallic lead and lead alloys7439-92-137.0303969.4177000.195781
Miscellaneous substancesOther miscellaneous substances (less than 10%).3.5388000.9000000.018710
Nickel and its compoundsNickel, metal7440-02-00.3243900.0825000.001715
Tin and its compoundsTin, metal7440-31-51.9486990.4956000.010303
Titanium and its compoundsTitanium, metal7440-32-60.0165140.0042000.000087
Subtotal393.200000100.00000002.078862
Solder Ball - SAC, Lead FreeCopper and its compoundsCopper, metal7440-50-85.4360670.5009000.028741
Silver and its compoundsSilver, metal7440-22-432.6164043.0054000.172444
Tin and its compoundsTin, metal7440-31-51047.20752996.4937005.536622
Subtotal1085.260000100.00000005.737807
SubstrateAcrylonitrile compoundsProprietary Material-Other acrylonitrile compounds7.8203700.2790000.041347
Arsenic and its compoundsArsenic, metal7440-38-20.2242400.0080000.001186
Barium and its compoundsBarium sulfate7727-43-732.7082071.1669000.172929
Copper and its compoundsCopper, metal7440-50-81628.59345458.1018008.610430
Inorganic Silicon compoundsFibrous-glass-wool65997-17-3919.62225532.8085004.862075
Inorganic Silicon compoundsSilicon dioxide7631-86-9113.7485434.0581000.601392
Lead and its compoundsLead, metallic lead and lead alloys7439-92-12.8366360.1012000.014997
Silver and its compoundsSilver, metal7440-22-41.2024870.0429000.006358
Tin and its compoundsTin, metal7440-31-596.2438083.4336000.508844
Subtotal2803.000000100.000000014.819558
UnderfillAliphatic AminesProprietary Material-Other aliphatic amine compounds5.1063597.7778000.026998
Bismuth and its compoundsBismuth nitrate10361-44-10.2917620.4444000.001543
Bismuth and its compoundsBismuth trioxide1304-76-30.2917620.4444000.001543
Epoxy ResinsPhenolic Polymer Resin, Epikote 1559003-36-57.29477111.1111000.038568
Inorganic Silicon compoundsSilica, vitreous60676-86-047.41617272.2224000.250691
Inorganic compoundsCarbon Black1333-86-40.7294711.1111000.003857
Miscellaneous substancesProprietary Material-Other miscellaneous substances.1.6048222.4444000.008485
Phenols and Phenolic ResinsPhenol, 4,4'-(1-methylethylidene)bis-, polymer with (chloromethyl)oxirane25068-38-62.9178824.4444000.015427
Subtotal65.653000100.00000000.347110
Total18914.195000100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
Product content declaration of P5040NXN1TMB
产品内容声明 P5040NXN1TMB
Name of the part
部件名称
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
Die Encapsulant
芯片密封胶
OOOOOO
Epoxy Adhesive
环氧树脂粘合剂
OOOOOO
Heat Spreader
散热片
OOOOOO
Semiconductor Die
半导体芯片
XOOOOO
Solder Ball - SAC, Lead Free
焊锡球-铅银铜,无铅
OOOOOO
Substrate
基板
XOOOOO
Underfill
底注
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品的环保使用期限(EFUP)为50年。
Remark: This semiconductor product has an environmental friendly use period (EFUP) of 50 years.
Disclaimer
免责声明
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.

本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。
Compliance Documentation of P5040NXN1TMB
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Die EncapsulantTest Report
23 Nov 2018
Test Report
23 Nov 2018
Test Report
23 Nov 2018
Test Report
23 Nov 2018
Epoxy AdhesiveTest Report
7 Mar 2019
Test Report
7 Mar 2019
Test Report
7 Mar 2019
Test Report
7 Mar 2019
Heat SpreaderNot AvailableNot AvailableNot AvailableNot Available
Semiconductor DieTest Report
31 Jul 2019
Test Report
31 Jul 2019
Test Report
31 Jul 2019
Not Available
Solder Ball - SAC, Lead FreeTest Report
16 Sep 2019
Test Report
16 Sep 2019
Test Report
16 Sep 2019
Test Report
16 Sep 2019
SubstrateAUS 703Test Report
20 Mar 2019
Test Report
20 Mar 2019
Test Report
18 Nov 2018
Not Available
COPPERTest Report
22 Jan 2019
Test Report
22 Jan 2019
Test Report
22 Jan 2019
Not Available
E679FG SERIESTest Report
14 Jan 2020
Test Report
14 Jan 2020
Test Report
14 Jan 2020
Not Available
GX-13Test Report
13 Sep 2019
Test Report
13 Sep 2019
Test Report
13 Sep 2019
Not Available
PHP-900 IR-6Test Report
18 Aug 2019
Test Report
22 Nov 2018
Test Report
19 Sep 2018
Not Available
UnderfillTest Report
2 Apr 2019
Test Report
2 Apr 2019
Test Report
2 Apr 2019
Not Available
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.