SPC5603CF2CLL4

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

Product content declaration of SPC5603CF2CLL4
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
SPC5603CF2CLL4SOT407-3LQFP100708.557496 mg YesYesYesTin (Sn)Cu alloye3contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
| Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
| Floor Life
Peak Package temperatureMax time at peak temperature
9353 257 835572018-02-2023 | 168 hours26040 sec.Not ApplicableNot ApplicableNot Applicable3Kuala Lumpur, Malaysia
SubpartCategorySubstancesCAS numberMass(mg)Mass(%) of
Subpart
Mass(%) of
Total part
Bonding WireGold and its compoundsGold, metal7440-57-51.393916100.0000000.196726
Subtotal1.393916100.00000000.196726
Copper Lead-FrameCopper and its compoundsCopper, metal7440-50-8156.73908396.39550022.120870
Iron and its compoundsIron, metal7439-89-63.8211002.3500000.539279
Lead and its compoundsLead, metallic lead and lead alloys7439-92-10.0276420.0170000.003901
Phosphorus compoundsPhosphorus, elemental (not containing red allotrope)7723-14-00.1341450.0825000.018932
Silver and its compoundsSilver, metal7440-22-41.6260001.0000000.229480
Tin and its compoundsTin, metal7440-31-50.0487800.0300000.006884
Zinc and its compoundsZinc, metal7440-66-60.2032500.1250000.028685
Subtotal162.600000100.000000022.948032
Die EncapsulantEpoxy ResinsOther Non-halogenated Epoxy resins41.9390008.5000005.918927
Inorganic Silicon compoundsSilica, vitreous60676-86-0419.39000085.00000059.189269
Inorganic compoundsCarbon Black1333-86-44.9340001.0000000.696344
Phenols and Phenolic ResinsOther phenolic resins27.1370005.5000003.829894
Subtotal493.400000100.000000069.634434
Epoxy AdhesiveCopper and its compoundsCupric oxide1317-38-00.0220001.0000000.003105
Epoxy Resins2,2'-[methylenebis(phenyleneoxymethylene)]bisoxirane39817-09-90.22000010.0000000.031049
Epoxy ResinsProprietary Material-Other Epoxy resins0.22000010.0000000.031049
Silver and its compoundsSilver, metal7440-22-41.73800079.0000000.245287
Subtotal2.200000100.00000000.310490
Post-plating - Lead FreeLead and its compoundsLead, metallic lead and lead alloys7439-92-10.0002000.0200000.000028
Tin and its compoundsTin, metal7440-31-50.99980099.9800000.141104
Subtotal1.000000100.00000000.141132
Semiconductor DieInorganic Silicon compoundsSilicon, doped47.00430898.0000006.633803
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.9592722.0000000.135384
Subtotal47.963580100.00000006.769187
Total708.557496100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
Product content declaration of SPC5603CF2CLL4
产品内容声明 SPC5603CF2CLL4
Name of the part
部件名称
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
Bonding Wire
焊线
OOOOOO
Copper Lead-Frame
铜引线框架
OOOOOO
Die Encapsulant
芯片密封胶
OOOOOO
Epoxy Adhesive
环氧树脂粘合剂
OOOOOO
Post-plating - Lead Free
封装后电镀- 无铅
OOOOOO
Semiconductor Die
半导体芯片
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
Disclaimer
免责声明
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.

本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。
Compliance Documentation of SPC5603CF2CLL4
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding WireTest Report
30 Jan 2019
Test Report
30 Jan 2019
Test Report
30 Jan 2019
Test Report
30 Jan 2019
Copper Lead-FrameAG SPOT PLATINGTest Report
21 Dec 2018
Test Report
21 Dec 2018
Test Report
21 Dec 2018
Not Available
CDA 194Test Report
21 Dec 2018
Test Report
21 Dec 2018
Test Report
21 Dec 2018
Not Available
Die EncapsulantNot AvailableNot AvailableNot AvailableNot Available
Epoxy AdhesiveTest Report
11 Sep 2018
Test Report
11 Sep 2018
Test Report
11 Sep 2018
Test Report
11 Sep 2018
Post-plating - Lead FreeTest Report
17 Aug 2018
Test Report
14 Mar 2018
Test Report
17 Aug 2018
Test Report
17 Aug 2018
Semiconductor DieTest Report
1 Aug 2017
Test Report
1 Aug 2017
Not AvailableNot Available
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.