A2T18S162W31SR3

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

Product content declaration of A2T18S162W31SR3
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
A2T18S162W31SR3SOT1785-2CFM4F3545.650189 mg YesYesYesN/ANot Applicablee4contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
| Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
| Floor Life
Peak Package temperatureMax time at peak temperature
9353 259 641282019-04-075NA | Not Available26040 sec.Not ApplicableNot ApplicableNot Applicable3Kuala Lumpur, Malaysia
SubpartCategorySubstancesCAS numberMass(mg)Mass(%) of
Subpart
Mass(%) of
Total part
Bonding WireAluminum and its compoundsAluminum, metal7429-90-55.799729100.0000000.163573
Subtotal5.799729100.00000000.163573
CapAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-1575.35074093.99620016.226946
Epoxy ResinsEpoxy resin, EPON Resin 809125928-94-36.7447301.1019000.190225
Inorganic Silicon compoundsQuartz14808-60-718.3311712.9948000.517004
Inorganic Silicon compoundsSilicon dioxide7631-86-95.5339960.9041000.156079
Iron and its compoundsOther iron compounds6.1393631.0030000.173152
Subtotal612.100000100.000000017.263406
CapacitorAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-11.1938783.1063000.033672
Barium and its compoundsBarium titanate12047-27-730.70580279.8921000.866013
Copper and its compoundsCopper, metal7440-50-82.3706156.1680000.066860
Gold and its compoundsGold, metal7440-57-52.4654706.4148000.069535
Manganese and its compoundsManganese dioxide1313-13-90.0388570.1011000.001096
Nickel and its compoundsNickel, metal7440-02-01.2801633.3308000.036105
Tin and its compoundsTin, metal7440-31-50.3793060.9869000.010698
Subtotal38.434090100.00000001.083979
Header Assembly/FlangeAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.0715180.0026000.002017
Chromium and Chromium III compoundsChromium, metal7440-47-30.5583920.0203000.015749
Cobalt and its compoundsCobalt, metal7440-48-411.3851470.4139000.321102
Copper and its compoundsCopper zinc iron oxide66402-68-4192.3647036.9933005.425372
Copper and its compoundsCopper, metal7440-50-8746.60599727.14240021.056956
Gold and its compoundsGold, metal7440-57-54.0407780.1469000.113964
Inorganic Silicon compoundsSilicon monoxide10097-28-60.9489910.0345000.026765
Iron and its compoundsIron, metal7439-89-6129.2471414.6987003.645231
Manganese and its compoundsManganese, metal7439-96-52.4701290.0898000.069666
Molybdenum and its compoundsMolybdenum, metal7439-98-71476.36120553.67220041.638659
Nickel and its compoundsNickel, metal7440-02-0116.0520334.2190003.273082
Palladium and its compoundsPalladium, metal7440-05-334.0729211.2387000.960978
PolymersEthyl cellulose9004-57-30.4758710.0173000.013421
Silver and its compoundsSilver, metal7440-22-435.8443721.3031001.010939
Titanium and its compoundsTitanium (III, IV) oxide (Ti3O5)12065-65-50.2008010.0073000.005663
Subtotal2750.700000100.000000077.579565
Semiconductor Die 1Inorganic Silicon compoundsSilicon, doped73.37281698.0000002.069376
Miscellaneous substancesOther miscellaneous substances (less than 10%).1.4974042.0000000.042232
Subtotal74.870220100.00000002.111608
Semiconductor Die 2Gold and its compoundsGold, metal7440-57-50.1473511.0200000.004156
Inorganic Silicon compoundsSilicon, doped14.01282397.0004000.395212
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.2859761.9796000.008065
Subtotal14.446150100.00000000.407433
Semiconductor Die 3Gold and its compoundsGold, metal7440-57-50.0716041.0200000.002020
Inorganic Silicon compoundsSilicon, doped6.80942897.0004000.192050
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.1389681.9796000.003919
Subtotal7.020000100.00000000.197989
Semiconductor Die 4Gold and its compoundsGold, metal7440-57-50.4312561.0200000.012163
Inorganic Silicon compoundsSilicon, doped41.01176997.0004001.156678
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.8369751.9796000.023606
Subtotal42.280000100.00000001.192447
Total3545.650189100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
Product content declaration of A2T18S162W31SR3
产品内容声明 A2T18S162W31SR3
Name of the part
部件名称
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
Bonding Wire
焊线
OOOOOO
Cap
盖子
OOOOOO
Capacitor
电容器
OOOOOO
Header Assembly/Flange
封装焊头/法兰
OOOOOO
Semiconductor Die 1
半导体芯片
OOOOOO
Semiconductor Die 2
半导体芯片
OOOOOO
Semiconductor Die 3
半导体芯片
OOOOOO
Semiconductor Die 4
半导体芯片
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
Disclaimer
免责声明
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.

本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。
Compliance Documentation of A2T18S162W31SR3
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding WireTest Report
7 Dec 2018
Test Report
7 Dec 2018
Test Report
7 Dec 2018
Test Report
7 Dec 2018
CapNot AvailableNot AvailableNot AvailableNot Available
CapacitorNot AvailableNot AvailableNot AvailableNot Available
Header Assembly/FlangeNot AvailableNot AvailableNot AvailableNot Available
Semiconductor Die 1Not AvailableNot AvailableNot AvailableNot Available
Semiconductor Die 2Test Report
29 May 2018
Test Report
29 May 2018
Test Report
29 May 2018
Not Available
Semiconductor Die 3Not AvailableNot AvailableNot AvailableNot Available
Semiconductor Die 4Not AvailableNot AvailableNot AvailableNot Available
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.