MRF6V12500GSR5

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

Product content declaration of MRF6V12500GSR5
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen FreeLead FreeEU RoHS CompliantPlatingBase Alloy
MRF6V12500GSR5SOT1802-1CFM24812.196774 mg YesYesYesN/ANot Applicablee4contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
| Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
| Floor Life
Peak Package temperatureMax time at peak temperature
9353 260 781782018-02-201NA | Not Available26040 sec.Not ApplicableNot ApplicableNot Applicable3Kuala Lumpur, Malaysia
SubpartCategorySubstancesCAS numberMass(mg)Mass(%) of
Subpart
Mass(%) of
Total part
Bonding WireAluminum and its compoundsAluminum, metal7429-90-529.917774100.0000000.621707
Subtotal29.917774100.00000000.621707
CapAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-1760.31462494.23620015.799741
Epoxy ResinsProprietary Material-Other Epoxy resins17.6999732.1938000.367815
Inorganic Silicon compoundsQuartz14808-60-719.3337802.3963000.401766
Magnesium and its compoundsMagnesium-oxide1309-48-47.8914870.9781000.163989
Miscellaneous substancesProprietary Material-Other miscellaneous substances.1.5781360.1956000.032794
Subtotal806.818000100.000000016.766106
Header Assembly/FlangeAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-1129.4427483.5095002.689889
Cobalt and its compoundsCobalt, metal7440-48-43.1129700.0844000.064689
Copper and its compoundsCopper, metal7440-50-81560.99213342.32220032.438244
Gold and its compoundsGold, metal7440-57-554.8716281.4877001.140262
Inorganic Silicon compoundsSilicon7440-21-33.5592610.0965000.073963
Iron and its compoundsIron, metal7439-89-6155.8845514.2264003.239364
Magnesium and its compoundsMagnesium, metal7439-95-42.4195600.0656000.050280
Manganese and its compoundsManganese, metal7439-96-51.8220460.0494000.037863
Molybdenum and its compoundsMolybdenum, metal7439-98-71591.11860143.13900033.064288
Nickel and its compoundsNickel, metal7440-02-0157.4078414.2677003.271018
Phosphorus compoundsPhosphorus, elemental (not containing red allotrope)7723-14-00.0885210.0024000.001839
Silver and its compoundsSilver, metal7440-22-427.6331410.7492000.574231
Subtotal3688.353000100.000000076.645931
Semiconductor Die 3Inorganic Silicon compoundsSilicon, doped119.63840098.0000002.486149
Miscellaneous substancesOther miscellaneous substances (less than 10%).2.4416002.0000000.050738
Subtotal122.080000100.00000002.536887
Semiconductor Die 2Inorganic Silicon compoundsSilicon, doped42.08904098.0000000.874633
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.8589602.0000000.017850
Subtotal42.948000100.00000000.892482
Semiconductor Die 3Gold and its compoundsGold, metal7440-57-51.2452161.0200000.025876
Inorganic Silicon compoundsSilicon, doped118.41808897.0004002.460791
Miscellaneous substancesOther miscellaneous substances (less than 10%).2.4166961.9796000.050220
Subtotal122.080000100.00000002.536887
Total4812.196774100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
Product content declaration of MRF6V12500GSR5
产品内容声明 MRF6V12500GSR5
Name of the part
部件名称
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
Bonding Wire
焊线
OOOOOO
Cap
盖子
OOOOOO
Header Assembly/Flange
封装焊头/法兰
OOOOOO
Semiconductor Die 3
半导体芯片
OOOOOO
Semiconductor Die 2
半导体芯片
OOOOOO
Semiconductor Die 3
半导体芯片
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
Disclaimer
免责声明
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.

本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。
Compliance Documentation of MRF6V12500GSR5
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding WireTest Report
7 Dec 2018
Test Report
7 Dec 2018
Test Report
7 Dec 2018
Test Report
7 Dec 2018
CapTest Report
7 Nov 2018
Test Report
7 Nov 2018
Test Report
7 Nov 2018
Test Report
7 Nov 2018
Header Assembly/FlangeNot AvailableNot AvailableNot AvailableNot Available
Semiconductor Die 3Not AvailableNot AvailableNot AvailableNot Available
Semiconductor Die 2Not AvailableNot AvailableNot AvailableNot Available
Semiconductor Die 3Not AvailableNot AvailableNot AvailableNot Available
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.