MIMXRT1061DVL6A

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

Product content declaration of MIMXRT1061DVL6A
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
MIMXRT1061DVL6ASOT1546-2LFBGA196250.600000 mg YesYesYesOtherOthere1contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
| Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
| Floor Life
Peak Package temperatureMax time at peak temperature
9353 732 025572019-08-2253 | 168 hours26040 sec.Not ApplicableNot ApplicableNot Applicable3Tianjin, China
SubpartCategorySubstancesCAS numberMass(mg)Mass(%) of
Subpart
Mass(%) of
Total part
Bonding WireCopper and its compoundsCopper, metal7440-50-81.07910098.1000000.430607
Gold and its compoundsGold, metal7440-57-50.0011000.1000000.000439
Palladium and its compoundsPalladium, metal7440-05-30.0198001.8000000.007901
Subtotal1.100000100.00000000.438946
Die EncapsulantEpoxy ResinsOther Epoxy resins7.4580006.0000002.976058
Inorganic Silicon compoundsSilica, vitreous60676-86-0106.89800086.00000042.656824
Inorganic compoundsCarbon Black1333-86-41.2430001.0000000.496010
Inorganic compoundsOther inorganic compounds2.4860002.0000000.992019
Phenols and Phenolic ResinsOther phenolic resins6.2150005.0000002.480048
Subtotal124.300000100.000000049.600958
Epoxy AdhesiveInorganic Silicon compoundsSilicon dioxide7631-86-90.18000060.0000000.071828
Organic Silicon compounds3-(trimethoxysilyl)propyl methacrylate2530-85-00.0150005.0000000.005986
Organic Silicon compoundsDimethyl silicone polymer with silica67762-90-70.0150005.0000000.005986
Organic compoundsOther Bismaleimides0.06000020.0000000.023942
Polymers1-Methoxy-2-propyl acetate108-65-60.03000010.0000000.011971
Subtotal0.300000100.00000000.119713
Semiconductor DieInorganic Silicon compoundsSilicon, doped6.86000098.0000002.737430
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.1400002.0000000.055866
Subtotal7.000000100.00000002.793296
Solder Ball - SAC, Lead FreeCopper and its compoundsCopper, metal7440-50-80.1105000.5000000.044094
Silver and its compoundsSilver, metal7440-22-40.2210001.0000000.088188
Tin and its compoundsTin, metal7440-31-521.76850098.5000008.686552
Subtotal22.100000100.00000008.818835
Substrate, Pre-plated NiAuAromatic amines and their saltsOther aromatic amines and their salts0.0200220.0209000.007990
Aromatic hydrocarbon compounds1,2,4-Trimethylbenzene95-63-60.0060350.0063000.002408
Aromatic hydrocarbon compoundsOther Aromatic carbonyl compounds0.1265520.1321000.050500
Barium and its compoundsBarium sulfate7727-43-70.6753900.7050000.269509
Copper and its compoundsCopper phthalocyanine147-14-80.0060350.0063000.002408
Copper and its compoundsCopper, metal7440-50-844.32915146.27260017.689206
Epoxy ResinsOther Epoxy resins5.4470925.6859002.173620
Epoxy ResinsProprietary Material-Other Epoxy resins2.1513812.2457000.858492
Gold and its compoundsGold, metal7440-57-51.2915761.3482000.515393
Inorganic Silicon compoundsFibrous-glass-wool65997-17-324.20923525.2706009.660509
Inorganic Silicon compoundsSilicon dioxide7631-86-93.9715814.1457001.584829
Magnesium and its compoundsTalc14807-96-60.3401860.3551000.135748
Nickel and its compoundsNickel, metal7440-02-012.47929113.0264004.979765
Organic compounds3-methoxy-3-methyl-1-butyl acetate103429-90-90.7404380.7729000.295466
Organic compoundsQuinacridone pigment1047-16-10.0060350.0063000.002408
Subtotal95.800000100.000000038.228252
Total250.600000100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
Product content declaration of MIMXRT1061DVL6A
产品内容声明 MIMXRT1061DVL6A
Name of the part
部件名称
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
Bonding Wire
焊线
OOOOOO
Die Encapsulant
芯片密封胶
OOOOOO
Epoxy Adhesive
环氧树脂粘合剂
OOOOOO
Semiconductor Die
半导体芯片
OOOOOO
Solder Ball - SAC, Lead Free
焊锡球-铅银铜,无铅
OOOOOO
Substrate, Pre-plated NiAu
基板,镍金预镀
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
Disclaimer
免责声明
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.

本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。
Compliance Documentation of MIMXRT1061DVL6A
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding WireTest Report
18 Feb 2019
Test Report
18 Feb 2019
Test Report
18 Feb 2019
Test Report
18 Feb 2019
Die EncapsulantTest Report
22 Mar 2019
Test Report
22 Mar 2019
Test Report
22 Mar 2019
Test Report
22 Mar 2019
Epoxy AdhesiveTest Report
18 Oct 2018
Test Report
18 Oct 2018
Test Report
18 Oct 2018
Not Available
Semiconductor DieTest Report
20 Jun 2018
Test Report
20 Jun 2018
Test Report
20 Jun 2018
Test Report
20 Jun 2018
Solder Ball - SAC, Lead FreeTest Report
5 Sep 2018
Test Report
5 Sep 2018
Test Report
5 Sep 2018
Test Report
5 Sep 2018
Substrate, Pre-plated NiAuAUS 308Test Report
20 Aug 2018
Test Report
20 Aug 2018
Test Report
15 Feb 2019
Not Available
COPPER FOILTest Report
22 Jan 2019
Test Report
22 Jan 2019
Test Report
22 Jan 2019
Not Available
E679FGBTest Report
22 Jan 2019
Test Report
22 Jan 2019
Test Report
22 Jan 2019
Not Available
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.