FS32K148HAT0MMHT

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of FS32K148HAT0MMHTLast Revision (GMT):
Tuesday, 15 December 2020, 05:01:00 PM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
FS32K148HAT0MMHTSOT1569LBGA100384.415841 mg YesYesYesNickel/Gold (Ni/Au)Othere2contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 750 575572020-06-22113 / 168 hours26040 sec.Not ApplicableNot ApplicableNot Applicable3Tianjin, China
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - CuPdBonding Wire - CuPdCopper and its compoundsCopper, metal7440-50-85.88682598.1000001.531369
Gold and its compoundsGold, metal7440-57-50.0060010.1000000.001561
Palladium and its compoundsPalladium, metal7440-05-30.1080151.8000000.028098
Subtotal6.000841100.00000001.561028
Die EncapsulantDie EncapsulantAcrylonitrile compoundsAcrylonitrile/Butadiene copolymer, carboxyl terminated (26/74)68891-46-30.0686000.0500000.017845
Aluminum and its compoundsProprietary Material-Other aluminum compounds1.3720001.0000000.356905
Epoxy ResinsProprietary Material-Other Epoxy resins6.8600005.0000001.784526
Inorganic Silicon compoundsSilica, vitreous60676-86-095.28540069.45000024.787064
Inorganic Silicon compoundsSilicon dioxide7631-86-927.44000020.0000007.138103
Inorganic compoundsCarbon Black1333-86-40.6860000.5000000.178453
Phenols and Phenolic ResinsProprietary Material-Other phenolic resins5.4880004.0000001.427621
Subtotal137.200000100.000000035.690517
Epoxy AdhesiveEpoxy AdhesiveInorganic Silicon compoundsSilicon dioxide7631-86-90.81000045.0000000.210709
Non-Halogenated Organic Compounds - SpecificBenzenesulfonic acid, 4-((3-((2-hydroxy-3-(((4-methoxyphenyl)amino)carbonyl)-1-naphthalenyl)azo)-4-methylbenzoyl)amino)-, calcium sa43035-18-30.0001800.0100000.000047
Organic Silicon compoundsDimethyl silicone polymer with silica67762-90-70.0900005.0000000.023412
PolymersPlastic: EP - Epoxide, Epoxy0.89982049.9900000.234075
Subtotal1.800000100.00000000.468243
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon, doped126.12600098.00000032.809782
Miscellaneous substancesOther miscellaneous substances (less than 10%).2.5740002.0000000.669587
Subtotal128.700000100.000000033.479370
Solder Ball - Lead FreeSolder Ball - Lead FreeAluminum and its compoundsAluminum, metal7429-90-50.0016290.0032000.000424
Antimony and its compoundsAntimony, metal7440-36-00.0063640.0125000.001656
Arsenic and its compoundsArsenic, metal7440-38-20.0038190.0075000.000993
Bismuth and its compoundsBismuth, metal7440-69-90.0095720.0188000.002490
Cadmium and its compoundsCadmium, metal7440-43-90.0006620.0013000.000172
Copper and its compoundsCopper, metal7440-50-80.0032080.0063000.000834
Gold and its compoundsGold, metal7440-57-50.0032080.0063000.000834
Indium and its compoundsIndium, metal7440-74-60.0032080.0063000.000834
Inorganic compoundsSulfur7704-34-90.0005090.0010000.000132
Iron and its compoundsIron, metal7439-89-60.0063640.0125000.001656
Lead and its compoundsLead, metallic lead and lead alloys7439-92-10.0159360.0313000.004146
Nickel and its compoundsNickel, metal7440-02-00.0016290.0032000.000424
Phosphorus compoundsPhosphorus, elemental (not containing red allotrope)7723-14-00.0032080.0063000.000834
Silver and its compoundsSilver, metal7440-22-41.7821273.5002000.463593
Tin and its compoundsTin, metal7440-31-549.07259096.38140012.765496
Zinc and its compoundsZinc, metal7440-66-60.0009670.0019000.000252
Subtotal50.915000100.000000013.244772
Substrate, Pre-plated NiAuSubstrate, Pre-plated NiAuAcrylonitrile compoundsAcrylonitrile/Butadiene copolymer, carboxyl terminated (26/74)68891-46-30.5330570.8914000.138667
Barium and its compoundsBarium sulfate7727-43-74.9488698.2757001.287374
Copper and its compoundsCopper, metal7440-50-824.63024541.1877006.407188
Epoxy ResinsPhenolic Polymer Resin, Epikote 1559003-36-59.28090015.5199002.414287
Epoxy ResinsTetramethylbiphenyl diglycidyl ether85954-11-63.4642145.7930000.901163
Gold and its compoundsGold, metal7440-57-50.3293780.5508000.085683
Inorganic Silicon compoundsFibrous-glass-wool65997-17-38.81553714.7417002.293229
Inorganic Silicon compoundsSilicon7440-21-30.0636870.1065000.016567
Nickel and its compoundsNickel, metal7440-02-02.0898903.4948000.543654
PolymersOther acrylic resins3.1356135.2435000.815683
PolymersOther acrylic/epoxy resin mixture2.5086104.1950000.652577
Subtotal59.800000100.000000015.556071
Total384.415841100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 FS32K148HAT0MMHT
Product content declaration of FS32K148HAT0MMHT
上次修订 Last Revision (GMT):
Tuesday, 15 December 2020, 05:01:00 PM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
焊丝-铜钯
Bonding Wire - CuPd
焊丝-铜钯
Bonding Wire - CuPd
OOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOO
焊锡球-无铅
Solder Ball - Lead Free
焊锡球-无铅
Solder Ball - Lead Free
OOOOOO
基板,镍金预镀
Substrate, Pre-plated NiAu
基板,镍金预镀
Substrate, Pre-plated NiAu
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of FS32K148HAT0MMHTLast Revision (GMT):
Tuesday, 15 December 2020, 05:01:00 PM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - CuPdNot AvailableNot AvailableNot AvailableNot Available
Die EncapsulantNot AvailableNot AvailableNot AvailableNot Available
Epoxy AdhesiveNot AvailableNot AvailableNot AvailableNot Available
Semiconductor DieNot AvailableNot AvailableNot AvailableNot Available
Solder Ball - Lead FreeNot AvailableNot AvailableNot AvailableNot Available
Substrate, Pre-plated NiAuNot AvailableNot AvailableNot AvailableNot Available
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.