MIMX8MQ7DVAJZAB

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

Product content declaration of MIMX8MQ7DVAJZAB
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen FreeLead FreeEU RoHS CompliantPlatingBase Alloy
MIMX8MQ7DVAJZABSOT1840-3FBGA621817.558000 mg YesYesYesTin/Silver (Sn/Ag)Othere2contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
| Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
| Floor Life
Peak Package temperatureMax time at peak temperature
9353 777 855572018-12-184Not ApplicableNot ApplicableNot ApplicableNot ApplicableNot ApplicableNot Applicable3External manufacturing
SubpartCategorySubstancesCAS numberMass(mg)Mass(%) of
Subpart
Mass(%) of
Total part
Semiconductor DieInorganic Silicon compoundsSilicon, doped97.21600098.00000011.891022
Miscellaneous substancesOther miscellaneous substances (less than 10%).1.9840002.0000000.242674
Subtotal99.200000100.000000012.133696
Solder Ball - Lead FreeSilver and its compoundsSilver, metal7440-22-45.4025303.5000000.660813
Tin and its compoundsTin, metal7440-31-5148.95547096.50000018.219560
Subtotal154.358000100.000000018.880373
SubstrateAluminum and its compoundsAluminum Hydroxide21645-51-2105.79876619.20820012.940827
Barium and its compoundsBarium sulfate7727-43-71.8000140.3268000.220170
Copper and its compoundsCopper, metal7440-50-8217.80890339.54410026.641401
Epoxy ResinsPhenolic Polymer Resin, Epikote 1559003-36-54.6206610.8389000.565178
Inorganic Silicon compoundsFibrous-glass-wool65997-17-3108.51145619.70070013.272631
Inorganic Silicon compoundsSilica, vitreous60676-86-01.2855670.2334000.157245
Inorganic Silicon compoundsSilicon dioxide7631-86-916.1725902.9362001.978158
Organic compounds3-methoxy-3-methyl-1-butyl acetate103429-90-91.6716780.3035000.204472
Phenols and Phenolic ResinsPhenol, 4,4'-(1-methylethylidene)bis-, polymer with (chloromethyl)oxirane25068-38-666.47495012.0688008.130916
PolymersOther polymers21.3082493.8686002.606329
Silver and its compoundsSilver, metal7440-22-40.1608340.0292000.019672
Tin and its compoundsTin, metal7440-31-55.1863330.9416000.634369
Subtotal550.800000100.000000067.371367
UnderfillAliphatic AminesProprietary Material-Other aliphatic amine compounds1.32000010.0000000.161456
Bismuth and its compoundsBismuth nitrate10361-44-10.0660000.5000000.008073
Bismuth and its compoundsBismuth trioxide1304-76-30.0660000.5000000.008073
Epoxy Resins1,6-Bis(2,3-epoxypropoxy) naphthalene27610-48-61.98000015.0000000.242185
Epoxy ResinsPhenolic Polymer Resin, Epikote 1559003-36-51.32000010.0000000.161456
Inorganic Silicon compoundsSilica, vitreous60676-86-07.92000060.0000000.968739
Inorganic compoundsCarbon Black1333-86-40.0660000.5000000.008073
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0660000.5000000.008073
Phenols and Phenolic ResinsPhenol, 4,4'-(1-methylethylidene)bis-, polymer with (chloromethyl)oxirane25068-38-60.3960003.0000000.048437
Subtotal13.200000100.00000001.614564
Total817.558000100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
Product content declaration of MIMX8MQ7DVAJZAB
产品内容声明 MIMX8MQ7DVAJZAB
Name of the part
部件名称
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
Semiconductor Die
半导体芯片
OOOOOO
Solder Ball - Lead Free
焊锡球-无铅
OOOOOO
Substrate
基板
OOOOOO
Underfill
底注
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
Disclaimer
免责声明
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.

本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。
Compliance Documentation of MIMX8MQ7DVAJZAB
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Semiconductor DieNot AvailableNot AvailableNot AvailableNot Available
Solder Ball - Lead FreeTest Report
6 Feb 2018
Test Report
6 Feb 2018
Test Report
6 Feb 2018
Test Report
6 Feb 2018
SubstrateNot AvailableNot AvailableNot AvailableNot Available
UnderfillTest Report
2 May 2018
Test Report
2 May 2018
Not AvailableNot Available
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.