MRF24G300HR5

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of MRF24G300HR5Last Revision (GMT):
Monday, 09 August 2021, 11:05:00 PM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
MRF24G300HR5SOT1827CFM4F6621.602224 mg YesYesYesN/ANot Applicablee4contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 897 691782020-01-062NA / Not Available26040 sec.Not ApplicableNot ApplicableNot Applicable3Kuala Lumpur, Malaysia
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - AuBonding Wire - AuGold and its compoundsGold, metal7440-57-535.39738499.9900000.534574
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0035400.0100000.000053
Subtotal35.400924100.00000000.534628
CapCapAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-1760.31415394.23620011.482329
Epoxy ResinsProprietary Material-Other Epoxy resins17.6999622.1938000.267306
Inorganic Silicon compoundsQuartz14808-60-719.3337682.3963000.291980
Magnesium and its compoundsMagnesium-oxide1309-48-47.8914820.9781000.119178
Miscellaneous substancesProprietary Material-Other miscellaneous substances.1.5781350.1956000.023833
Subtotal806.817500100.000000012.184626
Epoxy AdhesiveEpoxy AdhesiveEpoxy ResinsProprietary Material-Other Epoxy resins0.6122403.0612000.009246
Phenols and Phenolic ResinsProprietary Material-Other phenolic resins0.6122403.0612000.009246
Silver and its compoundsSilver, metal7440-22-418.77552093.8776000.283550
Subtotal20.000000100.00000000.302042
Header Assembly/FlangeHeader Assembly/FlangeAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-1256.1328494.5124003.868140
Calcium and its compoundsCalcium monoxide1305-78-81.3395830.0236000.020230
Chromium and Chromium III compoundsDichromium trioxide1308-38-915.4335880.2719000.233079
Cobalt and its compoundsCobalt, metal7440-48-442.0946990.7416000.635718
Copper and its compoundsCopper, metal7440-50-82502.12004644.08090037.787230
Gold and its compoundsGold, metal7440-57-529.2494590.5153000.441728
Inorganic Silicon compoundsQuartz14808-60-78.5540330.1507000.129184
Iron and its compoundsIron, metal7439-89-668.0916951.1996001.028327
Magnesium and its compoundsMagnesium-oxide1309-48-41.3395830.0236000.020230
Molybdenum and its compoundsMolybdenum, metal7439-98-72489.01370043.85000037.589297
Nickel and its compoundsNickel, metal7440-02-0147.5982292.6003002.229041
Silver and its compoundsSilver, metal7440-22-439.9207150.7033000.602886
Titanium and its compoundsTitanium (III) oxide (Ti2O3)1344-54-31.6801550.0296000.025374
Tungsten and its compoundsTungsten, metal7440-33-773.6316661.2972001.111992
Subtotal5676.200000100.000000085.722455
Semiconductor Die 1Semiconductor DieInorganic Silicon compoundsSilicon, doped26.58132498.0000000.401433
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.5424762.0000000.008193
Subtotal27.123800100.00000000.409626
Semiconductor Die 2Semiconductor DieGold and its compoundsGold, metal7440-57-50.5718121.0200000.008636
Inorganic Silicon compoundsSilicon7440-21-354.37842497.0004000.821228
Miscellaneous substancesOther miscellaneous substances (less than 10%).1.1097641.9796000.016760
Subtotal56.060000100.00000000.846623
Total6621.602224100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 MRF24G300HR5
Product content declaration of MRF24G300HR5
上次修订 Last Revision (GMT):
Monday, 09 August 2021, 11:05:00 PM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
焊丝-金
Bonding Wire - Au
焊丝-金
Bonding Wire - Au
OOOOOO
盖子
Cap
盖子
Cap
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
封装焊头/法兰
Header Assembly/Flange
封装焊头/法兰
Header Assembly/Flange
OOOOOO
半导体芯片
Semiconductor Die 1
半导体芯片
Semiconductor Die
OOOOOO
半导体芯片
Semiconductor Die 2
半导体芯片
Semiconductor Die
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of MRF24G300HR5Last Revision (GMT):
Monday, 09 August 2021, 11:05:00 PM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - AuTest Report
19 Apr 2021
Test Report
19 Apr 2021
Test Report
19 Apr 2021
Test Report
19 Apr 2021
CapNot AvailableNot AvailableNot AvailableNot Available
Epoxy AdhesiveTest Report
28 Jul 2020
Test Report
28 Jul 2020
Test Report
28 Jul 2020
Test Report
28 Jul 2020
Header Assembly/FlangeALLOY 42Test Report
18 Jun 2019
Test Report
18 Jun 2019
Test Report
24 Jun 2019
Test Report
24 Jun 2019
AU PLATINGTest Report
25 Aug 2020
Not AvailableNot AvailableNot Available
CERAMICTest Report
22 Oct 2019
Test Report
22 Oct 2019
Test Report
22 Oct 2019
Not Available
FLANGETest Report
16 Mar 2020
Test Report
16 Mar 2020
Test Report
16 Mar 2020
Not Available
NICO PLATINGTest Report
29 Oct 2019
Test Report
29 Oct 2019
Test Report
29 Oct 2019
Test Report
29 Oct 2019
PD PLATINGTest Report
10 Feb 2020
Test Report
10 Feb 2020
Not AvailableNot Available
Semiconductor Die 1Test Report
21 Apr 2020
Test Report
21 Apr 2020
Test Report
21 Apr 2020
Test Report
21 Apr 2020
Semiconductor Die 2Test Report
3 Aug 2020
Test Report
3 Aug 2020
Test Report
3 Aug 2020
Test Report
3 Aug 2020
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.