LPC1850FET256

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

Product content declaration of LPC1850FET256
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen FreeLead FreeEU RoHS CompliantPlatingBase Alloy
LPC1850FET256SOT740-2LBGA256740.55508 mg YesYesYesNot AvailableNot AvailableNot Availablecontact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
| Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
| Floor Life
Peak Package temperatureMax time at peak temperature
9352 936 855512017-04-07153 | 68 hours26030 sec.NA | Not Applicable24020 sec.3Kaohsiung, Taiwan
SubpartCategorySubstancesCAS numberMass(mg)Mass(%) of
Subpart
Mass(%) of
Total part
AdhesiveAdditiveNon hazardousProprietary0.048002.000000.00648
FillerSilver (Ag)7440-22-41.8720078.000000.25278
PolymerBismaleimide resin 135325-39-40.2400010.000000.03241
Isobornyl Methacrylate7534-94-30.2400010.000000.03241
Subtotal2.40000100.000000.32408
DieDoped siliconSilicon (Si)7440-21-39.13704100.000001.23381
Subtotal9.13704100.000001.23381
Lead Frame MaterialAdditiveNon hazardousProprietary0.464600.230000.06274
FillerAluminium Hydroxide (Al(OH)3)21645-51-218.200209.010002.45764
Barium Sulfate (BaSO4)7727-43-71.555400.770000.21003
Glass Fibrous65997-17-354.5804027.020007.37020
Silica -amorphous-7631-86-90.787800.390000.10638
Talc14807-96-60.787800.390000.10638
N/A(2-Methoxymethylethoxy)propanol34590-94-81.090800.540000.14729
3-Methoxy-3-methylbutyl acetate103429-90-91.717000.850000.23185
Arsenic (As)7440-38-20.020200.010000.00273
Diethylene Glycol Monoethyl Ether Acetate112-15-20.020200.010000.00273
Solvent Naphta (petroleum) - Heavy Arom.64742-94-50.282800.140000.03819
PigmentC.I. Pigment Blue 15147-14-80.020200.010000.00273
Non hazardousProprietary0.020200.010000.00273
Polymer4.4'-Diphenylmethane bismaleimide105391-33-120.139409.970002.71950
Acrylic resinProprietary3.070401.520000.41461
Bisphenol-F/Formaldehyde/Epichlorohydrin copolymer9003-36-520.139409.970002.71950
Non hazardousProprietary2.222001.100000.30005
Triazine A25722-66-120.139409.970002.71950
Pure metalCopper (Cu)7440-50-854.5804027.020007.37020
Gold (Au)7440-57-50.383800.190000.05183
Nickel (Ni) 7440-02-01.777600.880000.24004
Subtotal202.00000100.0000027.27685
Mould CompoundFillerMisc. Silica compounds 114808-60-7363.2850089.7000049.05576
PolymerEpoxy resin systemProprietary41.7150010.300005.63294
Subtotal405.00000100.0000054.68870
Solder BallTin alloyCopper (Cu)7440-50-80.610000.500000.08237
Silver (Ag)7440-22-41.220001.000000.16474
Tin (Sn)7440-31-5120.1700098.5000016.22702
Subtotal122.00000100.0000016.47413
WirePure metalGold (Au)7440-57-50.0178699.002220.00241
Palladium (Pd)7440-05-30.000180.997780.00002
Subtotal0.01804100.000000.00243
Total740.55508100.00000100.00000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
Product content declaration of LPC1850FET256
产品内容声明 LPC1850FET256
Name of the part
部件名称
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
Adhesive
粘合剂
OOOOOO
Die
晶粒
OOOOOO
Lead Frame Material
极片材料
OOOOOO
Mould Compound
注塑胶料
OOOOOO
Solder Ball
焊球
OOOOOO
Wire
线
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品的环保使用期限(EFUP)为50年。
Remark: This semiconductor product has an environmental friendly use period (EFUP) of 50 years.
Disclaimer
免责声明
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.

本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

Page is not available, please enter a service request