PN7120A0EV/C10801Y

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of PN7120A0EV/C10801YLast Revision (GMT):
Friday, 29 July 2022, 04:19:00 PM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
PN7120A0EV/C10801YSOT1320VFBGA4932.623810 mg YesYesYesTin/Silver/Copper (Sn/Ag/Cu)Othere1contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 056 175182022-03-053 / 168 hours26030 sec.NA / Not Available24020 sec.3Suzhou, China;Kaohsiung, Taiwan
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - AuBonding Wire - AuCalcium and its compoundsCalcium7440-70-20.0000060.0020000.000019
Gold and its compoundsGold, metal7440-57-50.30138398.8400000.923813
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000240.0080000.000075
Palladium and its compoundsPalladium, metal7440-05-30.0035071.1500000.010748
Subtotal0.304920100.00000000.934655
Die EncapsulantDie EncapsulantEpoxy ResinsProprietary Material-Other Epoxy resins1.33900010.3000004.104364
Inorganic Silicon compoundsOther silica compounds11.66100089.70000035.743833
Subtotal13.000000100.000000039.848197
Epoxy AdhesiveEpoxy AdhesiveInorganic Silicon compoundsSilicon dioxide7631-86-90.11700039.0000000.358634
Phenols and Phenolic ResinsOther phenolic resins0.07200024.0000000.220698
PolymersAcrylic acid ester copolymer78506-70-40.04200014.0000000.128740
PolymersProprietary Material-Other acrylic/epoxy resin mixture0.06900023.0000000.211502
Subtotal0.300000100.00000000.919574
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon7440-21-32.76251298.0000008.467779
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0563782.0000000.172812
Subtotal2.818890100.00000008.640591
Solder Ball - SAC, Lead FreeSolder Ball - SAC, Lead FreeCopper and its compoundsCopper, metal7440-50-80.0260000.5000000.079696
Silver and its compoundsSilver, metal7440-22-40.0520001.0000000.159393
Tin and its compoundsTin, metal7440-31-55.12200098.50000015.700190
Subtotal5.200000100.000000015.939279
SubstrateCopper FoilChromium and Chromium III compoundsChromium, metal7440-47-30.0000810.0100000.000248
Copper and its compoundsCopper, metal7440-50-80.80955499.9500002.481484
Zinc and its compoundsZinc, metal7440-66-60.0003240.0400000.000993
Subtotal0.809960100.00000002.482725
Copper PlatingCopper and its compoundsCopper, metal7440-50-83.85467299.95000011.815517
Phosphorus compoundsPhosphorus, elemental (not containing red allotrope)7723-14-00.0019280.0500000.005911
Subtotal3.856600100.000000011.821427
Gold PlatingGold and its compoundsGold, metal7440-57-50.04839599.9900000.148343
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000050.0100000.000015
Subtotal0.048400100.00000000.148358
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0014740.2000000.004518
Nickel and its compoundsNickel, metal7440-02-00.73552699.8000002.254568
Subtotal0.737000100.00000002.259086
Solder MaskBarium and its compoundsBarium sulfate7727-43-70.34122729.1000001.045943
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0070360.6000000.021566
Magnesium and its compoundsTalc14807-96-60.0351783.0000000.107829
Organic compoundsOther organic compounds.0.0422143.6000000.129395
PolymersPlastic: EP - Epoxide, Epoxy0.22983019.6000000.704484
PolymersPlastic: PAK0.51711744.1000001.585090
Subtotal1.172600100.00000003.594307
Substrate CoreAluminum and its compoundsAluminum hydroxide oxide24623-77-60.95384621.8000002.923773
Inorganic Silicon compoundsFibrous-glass-wool65997-17-31.96019744.8000006.008487
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0525051.2000000.160942
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.2800286.4000000.858355
Phenols - SpecificBisphenol A80-05-70.0437541.0000000.134118
PolymersBT Resin (CAS# 13676-54-5/25722-66-1) [Brominated Compound]0.63006314.4000001.931299
PolymersPlastic: EP - Epoxide, Epoxy0.45504610.4000001.394827
Subtotal4.375440100.000000013.411801
Total32.623810100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 PN7120A0EV/C10801Y
Product content declaration of PN7120A0EV/C10801Y
上次修订 Last Revision (GMT):
Friday, 29 July 2022, 04:19:00 PM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
焊丝-金
Bonding Wire - Au
焊丝-金
Bonding Wire - Au
OOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOO
焊锡球-铅银铜,无铅
Solder Ball - SAC, Lead Free
焊锡球-铅银铜,无铅
Solder Ball - SAC, Lead Free
OOOOOO
基板
Substrate
铜箔
Copper Foil
OOOOOO

镀铜
Copper Plating
OOOOOO

镀金材料
Gold Plating
OOOOOO

镀镍层
Nickel Plating
OOOOOO

阻焊层
Solder Mask
OOOOOO

有机基质芯
Substrate Core
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of PN7120A0EV/C10801YLast Revision (GMT):
Friday, 29 July 2022, 04:19:00 PM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - AuTest Report
4 Aug 2021
Test Report
4 Aug 2021
Test Report
4 Aug 2021
Test Report
4 Aug 2021
Die EncapsulantTest Report
3 Dec 2021
Test Report
3 Dec 2021
Test Report
3 Dec 2021
Test Report
3 Dec 2021
Epoxy AdhesiveTest Report
19 Mar 2021
Test Report
19 Mar 2021
Test Report
19 Mar 2021
Test Report
19 Mar 2021
Semiconductor DieTest Report
27 Apr 2021
Test Report
27 Apr 2021
Not AvailableNot Available
Solder Ball - SAC, Lead FreeTest Report
12 Dec 2021
Test Report
12 Dec 2021
Test Report
12 Dec 2021
Test Report
12 Dec 2021
SubstrateAU PLATINGTest Report
14 Oct 2020
Test Report
14 Oct 2020
Test Report
14 Oct 2020
Test Report
14 Oct 2020
AUS 308Test Report
18 Oct 2021
Test Report
18 Oct 2021
Test Report
18 Oct 2021
Test Report
18 Oct 2021
COPPERTest Report
1 Mar 2022
Test Report
1 Mar 2022
Test Report
1 Mar 2022
Test Report
1 Mar 2022
CU PLATINGTest Report
17 Jun 2020
Test Report
17 Jun 2020
Test Report
17 Jun 2020
Test Report
17 Jun 2020
HL832NXATest Report
11 Mar 2022
Test Report
11 Mar 2022
Test Report
11 Mar 2022
Test Report
11 Mar 2022
NI PLATINGTest Report
7 Feb 2022
Test Report
7 Feb 2022
Test Report
7 Feb 2022
Test Report
7 Feb 2022
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.