NXP Semiconductors 产品内容声明 MIMXRT1062CVJ5B Product content declaration of MIMXRT1062CVJ5B | 上次修订 Last Revision (GMT): Tuesday, 12 December 2023, 04:23:00 AM | ||||||
部件名称 Name of the part | 均质材料 Homogeneous Material | 有毒或有害物质和元素 (Toxic or hazardous Substances and Elements) | |||||
---|---|---|---|---|---|---|---|
铅(Pb) | 镉(Cd) | 汞(Hg) | 六价铬(Cr-VI) | 多溴联苯(PBB) | 多溴二苯醚(PBDE) | ||
焊丝-铜钯 Bonding Wire - CuPd | 焊丝-铜钯 Bonding Wire - CuPd | O | O | O | O | O | O |
芯片密封胶 Die Encapsulant | 芯片密封胶 Die Encapsulant | O | O | O | O | O | O |
环氧树脂粘合剂 Epoxy Adhesive | 环氧树脂粘合剂 Epoxy Adhesive | O | O | O | O | O | O |
半导体芯片 Semiconductor Die | 半导体芯片 Semiconductor Die | O | O | O | O | O | O |
焊锡球-无铅 Solder Ball - Lead Free | 焊锡球-无铅 Solder Ball - Lead Free | O | O | O | O | O | O |
基板 Substrate | 铜箔 Copper Foil | O | O | O | O | O | O |
镀铜 Copper Plating | O | O | O | O | O | O | |
镀金材料 Gold Plating | O | O | O | O | O | O | |
镀镍层 Nickel Plating | O | O | O | O | O | O | |
阻焊层 Solder Mask | O | O | O | O | O | O | |
有机基质芯 Substrate Core | O | O | O | O | O | O |
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。 | |||||||
O: Indicates all homogeneous materials` hazardous substances content are below the SJ/T11363-2006 MCV limit. | |||||||
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。 | |||||||
X: Indicates that the hazardous substance content contained in any one of the homogenuous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006. | |||||||
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。 | |||||||
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP). |
免责声明 Disclaimer | |||||||
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。 | |||||||
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights. |