NXP Semiconductors Product Content Declaration of LPC55S28JBD64K | Last Revision (GMT): Sunday, 01 October 2023, 02:23:00 PM | |||||||||
Part Type | Package Version | Package Name | Total part weight | Environment | Termination | 2nd Level Interconnect | More information | |||
Halogen Free (Cl + Br) | Lead Free (Pb) | EU RoHS Compliant | Plating | Base Alloy | ||||||
LPC55S28JBD64K | SOT855 | HTQFP64 | 272.485530 mg | Yes | Yes | Yes | Tin (Sn) | Cu alloy | e3 | contact us |
Manufacuturer Part Number (MPN) | Effective Date | Version | Pb-free soldering | SnPb soldering | Number of processing cycles | Manufacturing | ||||
---|---|---|---|---|---|---|---|---|---|---|
Moisture Sensitivity Level / Floor Life | Peak package temperature | Max time at peak temperature | Moisture Sensitivity Level / Floor Life | Peak package temperature | Max time at peak temperature | |||||
9353 805 51557 | 2023-11-25 | 6 | 3 / 168 hours | 260 | 30 sec. | 3 / 168 hours | 240 | 20 sec. | 3 | Kaohsiung, Taiwan |
Subpart | Homogeneous Material | Substance | CAS number | Mass(mg) | Mass(%) of Material | Mass(%) of Total part | ||||
---|---|---|---|---|---|---|---|---|---|---|
Category | Description | |||||||||
Bonding Wire - CuPdAu | Bonding Wire - CuPdAu | Copper and its compounds | Copper, metal | 7440-50-8 | 0.404603 | 97.865000 | 0.148486 | |||
Gold and its compounds | Gold, metal | 7440-57-5 | 0.000558 | 0.135000 | 0.000205 | |||||
Palladium and its compounds | Palladium, metal | 7440-05-3 | 0.008269 | 2.000000 | 0.003034 | |||||
SubTotal | 0.413430 | 100.0000000 | 0.151725 | |||||||
Copper Lead-Frame | Copper Lead-Frame | Copper and its compounds | Copper, metal | 7440-50-8 | 114.285956 | 96.200300 | 41.942028 | |||
Inorganic Silicon compounds | Silicon | 7440-21-3 | 0.772200 | 0.650000 | 0.283391 | |||||
Magnesium and its compounds | Magnesium, metal | 7439-95-4 | 0.178319 | 0.150100 | 0.065442 | |||||
Nickel and its compounds | Nickel, metal | 7440-02-0 | 3.563525 | 2.999600 | 1.307785 | |||||
SubTotal | 118.800000 | 100.0000000 | 43.598646 | |||||||
Die Encapsulant | Die Encapsulant | Epoxy Resins | Tetramethylbiphenyl diglycidyl ether | 85954-11-6 | 4.732000 | 3.640000 | 1.736606 | |||
Inorganic Silicon compounds | Silica, vitreous | 60676-86-0 | 102.193000 | 78.610000 | 37.504010 | |||||
Inorganic Silicon compounds | Silicon dioxide | 7631-86-9 | 11.362000 | 8.740000 | 4.169763 | |||||
Inorganic compounds | Carbon Black | 1333-86-4 | 0.221000 | 0.170000 | 0.081105 | |||||
Miscellaneous substances | Other miscellaneous substances (less than 10%). | 4.043000 | 3.110000 | 1.483748 | ||||||
Phenols and Phenolic Resins | Phenol p-xylylene dimethyl ether copolymer | 26834-02-6 | 5.018000 | 3.860000 | 1.841566 | |||||
Phenols and Phenolic Resins | Proprietary Material-Other phenolic resins | 0.403000 | 0.310000 | 0.147898 | ||||||
Polymers | Plastic: EP - Epoxide, Epoxy | 2.028000 | 1.560000 | 0.744260 | ||||||
SubTotal | 130.000000 | 100.0000000 | 47.708955 | |||||||
Epoxy Adhesive | Epoxy Adhesive | Polymers | Plastic: ABAK - Acrylonitrile-butadiene-acrylate | 0.212520 | 15.180000 | 0.077993 | ||||
Polymers | Plastic: EP - Epoxide, Epoxy | 0.097440 | 6.960000 | 0.035760 | ||||||
Silver and its compounds | Silver, metal | 7440-22-4 | 1.090040 | 77.860000 | 0.400036 | |||||
SubTotal | 1.400000 | 100.0000000 | 0.513789 | |||||||
Post-plating - Lead Free | Post-plating - Lead Free | Antimony and its compounds | Antimony, metal | 7440-36-0 | 0.000390 | 0.003000 | 0.000143 | |||
Bismuth and its compounds | Bismuth, metal | 7440-69-9 | 0.000130 | 0.001000 | 0.000048 | |||||
Copper and its compounds | Copper, metal | 7440-50-8 | 0.000130 | 0.001000 | 0.000048 | |||||
Lead and its compounds | Lead, metallic lead and lead alloys | 7439-92-1 | 0.000650 | 0.005000 | 0.000238 | |||||
Tin and its compounds | Tin, metal | 7440-31-5 | 12.998700 | 99.990000 | 4.770418 | |||||
SubTotal | 13.000000 | 100.0000000 | 4.770895 | |||||||
Pre-plating - Precious metal - Ag | Pre-plating - Precious metal - Ag | Miscellaneous substances | Other miscellaneous substances (less than 10%). | 0.000130 | 0.010000 | 0.000048 | ||||
Silver and its compounds | Silver, metal | 7440-22-4 | 1.299870 | 99.990000 | 0.477042 | |||||
SubTotal | 1.300000 | 100.0000000 | 0.477089 | |||||||
Semiconductor Die | Semiconductor Die | Inorganic Silicon compounds | Silicon | 7440-21-3 | 7.420658 | 98.000000 | 2.723322 | |||
Miscellaneous substances | Other miscellaneous substances (less than 10%). | 0.151442 | 2.000000 | 0.055578 | ||||||
SubTotal | 7.572100 | 100.0000000 | 2.778900 | |||||||
Total | 272.485530 | 100.0000000 | 100.0000000 |
Note(s): | ||||||||||
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available. |
Disclaimer | ||||||||||
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights. |